Trade-UPS For Edge Computing

Welcome to Trade-UPS

APC Trade-UPS is a 1-phase UPS program that offers new and existing customers the ability to trade in older battery backup units for the most up-to-date 1-phase power protection models at discounted prices.

More about the program Program rules
Trade-in UPS summary
Number of trade-ins:0
Trade-in VA total:0 VA
New trade-UPS VA range
Trade-UPS target VA range
0 VA 0 VA
min. max.
New UPS summary
Number of new UPS(s):0
New UPS VA total:0 VA

2 Year On-Site Warranty Ext for (1) Easy UPS 3S UL 20kVA UPS

Share:

2 Year On-Site Warranty Ext for (1) Easy UPS 3S UL 20kVA UPS

WOE2YR-EZU-20

2 Year On-Site Warranty Ext for (1) Easy UPS 3S UL 20kVA UPS

null

Call for More Information
800-800-4272

WOE2YR-EZU-20 

2 Year On-Site Warranty Ext for (1) Easy UPS 3S UL 20kVA UPS

  • 7x24 Upgrade option
    If you are like most businesses, you want your systems up and running during your busiest hours. In order to accommodate your busy schedule, APC offers an option to schedule services off hours. We will work with you to find a time when servicing your system is least likely to impact your productivity, saving your business time and money.
  • Environmental inspection
    In order to ensure that your system is installed in a suitable environment for optimal functionality, we will inspect the site for conditions that might damage your system, such as excessive heat or humidity.
  • Experienced Certified Field Service Engineer
    Our factory trained Field Service Engineers are rigorously trained and tested on how to efficiently service our products, as well as on safety practices and electrical codes, offering our customers the highest level of service available in the industry today.
  • Labor and travel expenses included
    Travel and labor expenses are included in most service contracts. Please see the statement of work for the service specifics.
  • On site troubleshooting
    While on site, our APC Certified Field Service Engineers, backed by years of industry experience, will diagnose any errors directly, ensuring accuracy of any corrective actions taken.
  • Parts included
    Replacement parts & components are included with some service contracts. Please see the statement of work for service specifics.

Service Plans Features & Benefits

  • EcoStruxure Asset Advisor
    EcoStruxure Asset Advisor is a vendor-neutral affordable 24/7 remote troubleshooting service that provides peace of mind and fast issue resolution, enabled by community-based chat with the Schneider team or Service Bureau, by monitoring critical equipment insights and smart alarming directly to customer’s smartphone – proactively minimizing downtime. Instant access to live sensor data via the mobile app.
  • Environmental inspection
    In order to ensure that your system is installed in a suitable environment for optimal functionality, we will inspect the site for conditions that might damage your system, such as excessive heat or humidity.
  • Experienced Certified Field Service Engineer
    Our factory trained Field Service Engineers are rigorously trained and tested on how to efficiently service our products, as well as on safety practices and electrical codes, offering our customers the highest level of service available in the industry today.
  • Parts included or available at a discount
    Replacements parts & components are included or available at a discount. Please see the statement of work for service specifics.
  • Service Summary Report
    Provides a detailed report of work performed including recommendations for service to ensure optimal performance
  • Technical support
    Our experienced technical support engineers are available to answer your questions, giving you peace of mind knowing the help you need is there when you need it.
  • Labor and travel expenses included
    Travel and labor expenses are included in most service contracts. Please see the statement of work for the service specifics.
  • Onsite diagnostics & repair
    While on site our Certified Field Service Engineers will diagnose, repair and test the unit to ensure optimal performance.
  • Flexible on site response times
    Choose an on site response time that best meets your business requirements and budget
Product Distribution
Product Distribution

Argentina , Brazil , Chile , Colombia , Costa Rica , Mexico , Peru , United States

Print Technical Specification
Title
Size
Updated On