Trade-UPS For Edge Computing

Welcome to Trade-UPS

APC Trade-UPS is a 1-phase UPS program that offers new and existing customers the ability to trade in older battery backup units for the most up-to-date 1-phase power protection models at discounted prices.

More about the program Program rules
Trade-in UPS summary
Number of trade-ins:0
Trade-in VA total:0 VA
New trade-UPS VA range
Trade-UPS target VA range
0 VA 0 VA
min. max.
New UPS summary
Number of new UPS(s):0
New UPS VA total:0 VA

2 Year Cool Upgrade for (1) InfraStruXure InRow RC Chilled Water

Share:

2 Year Cool Upgrade for (1) InfraStruXure InRow RC Chilled Water

WCOOLUP-AX-26

2 Year Cool Upgrade for (1) InfraStruXure InRow RC Chilled Water

null

Call for More Information
800-800-4272

WCOOLUP-AX-26 

2 Year Cool Upgrade for (1) InfraStruXure InRow RC Chilled Water

  • Free overnight shipping
    Our Extended Warranty program offers you free overnight shipping, making sure you get the replacements you need as quickly as possible.
  • Parts included
    Replacement parts & components are included with some service contracts. Please see the statement of work for service specifics.
  • Technical support
    Our experienced technical support engineers are available to answer your questions, giving you peace of mind knowing the help you need is there when you need it.

Service Plans Features & Benefits

  • EcoStruxure Asset Advisor
    EcoStruxure Asset Advisor is a vendor-neutral affordable 24/7 remote troubleshooting service that provides peace of mind and fast issue resolution, enabled by community-based chat with the Schneider team or Service Bureau, by monitoring critical equipment insights and smart alarming directly to customer’s smartphone – proactively minimizing downtime. Instant access to live sensor data via the mobile app.
  • Environmental inspection
    In order to ensure that your system is installed in a suitable environment for optimal functionality, we will inspect the site for conditions that might damage your system, such as excessive heat or humidity.
  • Experienced Certified Field Service Engineer
    Our factory trained Field Service Engineers are rigorously trained and tested on how to efficiently service our products, as well as on safety practices and electrical codes, offering our customers the highest level of service available in the industry today.
  • Parts included or available at a discount
    Replacements parts & components are included or available at a discount. Please see the statement of work for service specifics.
  • Service Summary Report
    Provides a detailed report of work performed including recommendations for service to ensure optimal performance
  • Technical support
    Our experienced technical support engineers are available to answer your questions, giving you peace of mind knowing the help you need is there when you need it.
  • Labor and travel expenses included
    Travel and labor expenses are included in most service contracts. Please see the statement of work for the service specifics.
  • Onsite diagnostics & repair
    While on site our Certified Field Service Engineers will diagnose, repair and test the unit to ensure optimal performance.
  • Flexible on site response times
    Choose an on site response time that best meets your business requirements and budget
Product Distribution
Product Distribution

United States

Print Technical Specification

Physical

  • Shipping weight
    0.02lbs. ( 0.01KG )
Brochure
Title
Size
Updated On
PDF

Size

845KB

Updated On

2023-09-29

Cool Upgrade adds a 2-Year Parts Only Warranty plus 3 Annual Preventive Maintenance visits to our standard 1-Year Cooling Warranty, enhanced by a 15% promotional discount off the entire solution price. This provides added piece of mind at an attractive price for the end user, and well defined extended factory support to the installing Mechanical Contractor.
PDF

Size

1297KB

Updated On

2023-09-29

Cool Upgrade adds a 2-Year Parts Only Warranty plus 3 Annual Preventive Maintenance visits to our standard 1-Year Cooling Warranty, enhanced by a promotional discount off the entire solution price. This provides added piece of mind at an attractive price for the end user, and well defined extended factory support to the installing Mechanical Contractor.
Statement of Work
Title
Size
Updated On
PDF

Size

568KB

Updated On

2024-04-04

Schneider Electric Cool Upgrade Service offers a unique features’ set for those Customers who desire factory warranty parts and a parts-only extended warranty, plus factory re-commissioning service during the first three years of ownership. During the second and third years of ownership, the Cool Upgrade Service provides a seamless extension of the parts-only factory warranty. Factory labor is not included during the term of the parts-only extended warranty but may be quoted at current labor rates. Additionally, the Cool Upgrade Service includes three annual factory re-commissioning service visits providing a comprehensive visual, environmental, and operational inspection of the system to help ensure that components are performing to defined technical and environmental specifications. Replacement of consumable parts (return air filters and humidifier cylinders, when applicable) is included with this service. The standard service scheduling for factory re-commissioning is 8/5 and may be upgraded to 24/7, which allows scheduling outside normal business hours, including weekends and holidays. This service can only be purchased concurrently with the sale of the cooling product. Please contact your qualified Schneider Electric Services sales representative for additional details and availability of upgrades for scheduling and response times.
Title
Size
Updated On