Trade-UPS For Edge Computing

Welcome to Trade-UPS

APC Trade-UPS is a 1-phase UPS program that offers new and existing customers the ability to trade in older battery backup units for the most up-to-date 1-phase power protection models at discounted prices.

More about the program Program rules
Trade-in UPS summary
Number of trade-ins:0
Trade-in VA total:0 VA
New trade-UPS VA range
Trade-UPS target VA range
0 VA 0 VA
min. max.
New UPS summary
Number of new UPS(s):0
New UPS VA total:0 VA

Already know the SKU?

Select the SKU number from the dropdown menu and jump to the product page

Products Part Number Price
ClimaSys forced vent. IP54, 560m3/h, 230V, with outlet grille and filter G2 Part NumberNSYCVF560M230PF Price -- Call for Availability
800-800-4272 800-800-4272
ClimaSys forced vent. IP54, 850m3/h, 115V, with outlet grille and filter G2 Part NumberNSYCVF850M115PF Price -- Call for Availability
800-800-4272 800-800-4272
Plain mounting plate H800xW600mm made of galvanised sheet steel Part NumberNSYMM86 Price -- Call for Availability
800-800-4272 800-800-4272
Rack Mount Cooler, Air Cooled, Self Contained, 1.4kW, 230V 50/60Hz w/ Reheat Part NumberACSC5142 Price -- Call for Availability
800-800-4272 800-800-4272
ClimaSys forced vent. IP54, 300m3/h, 230V, with outlet grille and filter G2 Part NumberNSYCVF300M230PF Price -- Call for Availability
800-800-4272 800-800-4272
Rack Mount Cooler, Air Cooled, Self Contained, 3.5kW, 230V 50/60Hz w/ Reheat Part NumberACSC5352 Price -- Call for Availability
800-800-4272 800-800-4272
ClimaSys forced vent. IP54, 300m3/h, 115V, with outlet grille and filter G2 Part NumberNSYCVF300M115PF Price -- Call for Availability
800-800-4272 800-800-4272
Door switch, PanelSeT SFN, PanelSeT SF, 240 VAC/3A Part NumberNSYDCM20 Price -- Call for Availability
800-800-4272 800-800-4272
Netshelter RX 42U Enclosure 600mm x 1000mm Part NumberNSYSFRSEDC206100 Price-- Call for Availability
800-800-4272 800-800-4272
Rack Mount Cooler, Air Cooled, Self Contained, 0.4kW, 115V 50/60Hz w/ Reheat Part NumberACSC5041 Price -- Call for Availability
800-800-4272 800-800-4272
Netshelter RX 42U Enclosure 800mm x 1000mm Part NumberNSYSFRSEDC208100 Price-- Call for Availability
800-800-4272 800-800-4272
Monobloc perforated plates H800xW600mm with universal perforations 11x26mm Part NumberNSYMR86 Price -- Call for Availability
800-800-4272 800-800-4272
Rack Mount Cooler, Air Cooled, Self Contained, 5.9kW, 230V 50/60Hz w/ Reheat Part NumberACSC5592 Price -- Call for Availability
800-800-4272 800-800-4272
Set of 4 wall fixing lugs, made of steel. For PanelSeT S3D enclosure Part NumberNSYAEFPFSC Price -- Call for Availability
800-800-4272 800-800-4272
ClimaSys PTC heating resistance 100W 110-250V Part NumberNSYCR100WU2 Price -- Call for Availability
800-800-4272 800-800-4272
Lifting eyebolts, PanelSeT SFN, PanelSeT SF, steel , M12 , set of 4 Part NumberNSYSFEB Price -- Call for Availability
800-800-4272 800-800-4272
Actassi - set of 50 screw M6 with washers and cage nuts for 9.5 mm square holes Part NumberNSYGFR95M65 Price -- Call for Availability
800-800-4272 800-800-4272
Netshelter RX 24U Enclosure 600mm x 800mm Part NumberNSYSFRSEDC12680 Price-- Call for Availability
800-800-4272 800-800-4272
NetShelter RX ,33U, NEMA 4 Insulated Enclosure, 1575H x 762W x 1070D mm, w/ Lighting Part NumberAR5333 Price -- Call for Availability
800-800-4272 800-800-4272
Rack Mount Cooler, Air Cooled, Self Contained, 0.4kW, 230V 50/60Hz w/ Reheat Part NumberACSC5042 Price -- Call for Availability
800-800-4272 800-800-4272
Post fixing device WM PanelSeT, length 600. For post max 675. Max. Load:100kg. Part NumberNSYSFPSC60 Price -- Call for Availability
800-800-4272 800-800-4272
Pedestal Base, 4-Sided, 150H x 2286W x 1070D for NetShelter RX Enclosure Triple Bay Part NumberARPB506-3B Price -- Call for Availability
800-800-4272 800-800-4272
Climasys CC - electronic hygrotherm - 200…240 V - temp -40…80 C - Hr 20…80% Part NumberNSYCCOHYT230VID Price -- Call for Availability
800-800-4272 800-800-4272
ClimaSys PTC heating resistance 150W,110-250V Part NumberNSYCR150WU2 Price -- Call for Availability
800-800-4272 800-800-4272
Pedestal Base, 4-Sided, 300H x 2286W x 1070D for NetShelter RX Enclosure Triple Bay Part NumberARPB512-3B Price -- Call for Availability
800-800-4272 800-800-4272
Rack Mount Cooler, Air Cooled, Self Contained, 3.5kW, 48V DC w/ Reheat Part NumberACSC5354DC Price -- Call for Availability
800-800-4272 800-800-4272
NetShelter RX, 99U, NEMA 4 Insulated Enclosure, 1575H x 2286W x 1070D mm, w/ Lighting, Triple Bay Part NumberAR5333-3B Price -- Call for Availability
800-800-4272 800-800-4272
Pedestal Base, 4-Sided, 150H x 1524W x 1070D for NetShelter RX Enclosure Dual Bay Part NumberARPB506-2B Price -- Call for Availability
800-800-4272 800-800-4272
Netshelter RX 42U Enclosure 800mm x 1200mm Part NumberNSYSFRSEDC208120 Price-- Call for Availability
800-800-4272 800-800-4272
Rack Mount Cooler, Air Cooled, Self Contained, 1.4kW, 115V 50/60Hz w/ Reheat Part NumberACSC5141 Price -- Call for Availability
800-800-4272 800-800-4272
NetShelter RX, 66U, NEMA 4 Insulated Enclosure, 1575H x 1524W x 1070D mm, w/ Lighting, Dual Bay Part NumberAR5333-2B Price -- Call for Availability
800-800-4272 800-800-4272
ClimaSys forced vent. IP54, 850m3/h, 230V, with outlet grille and filter G2 Part NumberNSYCVF850M230PF Price -- Call for Availability
800-800-4272 800-800-4272
Actassi - perforated tray - 1U - depth 800 mm Part NumberNSYBBF1U60P Price -- Call for Availability
800-800-4272 800-800-4272
Rack Mount Cooler, Air Cooled, Self Contained, 2.3kW, 115V 50/60Hz w/ Reheat Part NumberACSC5231 Price -- Call for Availability
800-800-4272 800-800-4272
Pedestal Base, 4-Sided, 300H x 762W x 1070D for NetShelter RX Enclosure Part NumberARPB512 Price -- Call for Availability
800-800-4272 800-800-4272
NetShelter RX, 84U, NEMA 4 Insulated Enclosure, 2007H x 1524W x 1070D mm, w/ Lighting, Dual Bay Part NumberAR5342-2B Price -- Call for Availability
800-800-4272 800-800-4272
PanelSeT SF-E fixing of cable ducts on 19" racks - steel - zinc coated - 150mm Part NumberNSYRCDFIX Price -- Call for Availability
800-800-4272 800-800-4272
Netshelter RX 42U Enclosure 600mm x 800mm Part NumberNSYSFRSEDC20680 Price-- Call for Availability
800-800-4272 800-800-4272
Rack Mount Cooler, Air Cooled, Self Contained, 3.5kW, 115V 50/60Hz w/ Reheat Part NumberACSC5351 Price -- Call for Availability
800-800-4272 800-800-4272
Pedestal Base, 4-Sided, 300H x 1524W x 1070D for NetShelter RX Enclosure Dual Bay Part NumberARPB512-2B Price -- Call for Availability
800-800-4272 800-800-4272