Trade-UPS

Welcome to Trade-UPS

APC Trade-UPS is a 1-phase UPS program that offers new and existing customers the ability to trade in older battery backup units for the most up-to-date 1-phase power protection models at discounted prices.

More about the program Program rules
Trade-in UPS summary
Number of trade-ins:0
Trade-in VA total:0 VA
New trade-UPS VA range
Trade-UPS target VA range
0 VA 0 VA
min. max.
New UPS summary
Number of new UPS(s):0
New UPS VA total:0 VA

Already know the SKU?

Select the SKU number from the dropdown menu and jump to the product page

Data Center Containment


 
NetShelter Aisle Containment is an intelligent thermal containment solution designed to increase cooling system efficiency while protecting critical IT equipment and personnel. The Active Flow Control (AFC) available in NetShelter Aisle Containment provides the intelligence to communicate to the cooling system in order to right size the cooling airflow to match the load of the IT equipment providing a reduction in fan energy over conventional cooling systems. The NetShelter Aisle Containment system adapts to varying rack heights, aisle widths, and rack depths to support either hot or cold aisle containment. The Air Return System of the NetShelter Aisle Containment provides a centralized hot air return path for room based CRAC/CRAH units or external air handling systems. The optional UL723s listed Fire Safe System uses temperature sensors to drop ceiling panels in the event of a fire. The Fire Safe System can also be used in conjunction with a field supplied smoke detector to activate in the event smoke is detected with the aisle. NetShelter Aisle Containment provides a safe and efficient environment for IT equipment and personnel incorporating additional features for high efficiency LED lighting with motion detection. NetShelter Aisle Containment can be deployed in zones or modules to gain the benefit at either the rack or row level.
Read More
NetShelter Pod Containment is a Rack-ready system designed to deploy IT at scale in increments of 8-to-12 racks. The backbone of the solution is a freestanding structure that supports necessary IT infrastructure while providing air containment for all rack types. It is designed to easily integrate with a variety of cooling and power configurations.
Read More
NetShelter Rack Containment thermal containment solution is designed to increase cooling system efficiency while protecting critical IT equipment and personnel. The NetShelter Rack Containnment modular design easily adapts to both the front and rear of the racks and close-coupling cooling units, simplifying installation. This scalable open plenum that NetShelter Rack Containment provides enables capacity sharing to improve cooling system redundancy and utilization.
Read More