Trade-UPS For Edge Computing

Welcome to Trade-UPS

APC Trade-UPS is a 1-phase UPS program that offers new and existing customers the ability to trade in older battery backup units for the most up-to-date 1-phase power protection models at discounted prices.

More about the program Program rules
Trade-in UPS summary
Number of trade-ins:0
Trade-in VA total:0 VA
New trade-UPS VA range
Trade-UPS target VA range
0 VA 0 VA
min. max.
New UPS summary
Number of new UPS(s):0
New UPS VA total:0 VA

Already know the SKU?

Select the SKU number from the dropdown menu and jump to the product page

Products Part Number Est. Runtime (hrs:Min)
APC Symmetra LX module CTO kit- XR3 Frame Part NumberSYAOPT2XR3 --- Call for More Information
800-800-4272 800-800-4272
APC Symmetra LX 15-foot battery cabinet cable- 200/208V Part NumberSYAOPT5 --- Call for More Information
800-800-4272 800-800-4272
APC Symmetra RM 2-6kVA and 8-12kVA Redundant Intelligence Module Part NumberSYRIM3 --- Call for More Information
800-800-4272 800-800-4272
APC Symmetra LX module CTO kit- XR 9 Frame Part NumberSYAOPT2XR9 --- Call for More Information
800-800-4272 800-800-4272
APC Symmetra Communications Card Part NumberSYCC Est. Runtime (hrs:Min)N/A Call for More Information
800-800-4272 800-800-4272
APC Symmetra LX Intelligence Module Part NumberSYMIM5 --- Call for More Information
800-800-4272 800-800-4272
APC Symmetra RM and LX 208/240V Backplate Kit w/(2) L6-30R Part NumberSYPD11 --- Call for More Information
800-800-4272 800-800-4272
APC Symmetra Main Intelligence Module 2 Part NumberSYMIM2 --- Call for More Information
800-800-4272 800-800-4272
APC Symmetra LX power distribution panel; (1) L14-30, (2) L5-20 Part NumberSYAPD1 --- Call for More Information
800-800-4272 800-800-4272
APC Symmetra RM and LX 208/240V Backplate Kit w/(2) L6-20R & (1) L6-30R Part NumberSYPD3 --- Call for More Information
800-800-4272 800-800-4272
APC Symmetra RM 2-6kVA 208/240V Hardwire Kit Part NumberSYPD6 --- Call for More Information
800-800-4272 800-800-4272
APC Symmetra LX 4-post rack-mounting rails Part NumberSYAOPT1 --- Call for More Information
800-800-4272 800-800-4272
APC Symmetra LX 5U replacement door Part NumberSYAFSU1 --- Call for More Information
800-800-4272 800-800-4272
APC Symmetra LX module CTO kit- UPS Frame Part NumberSYAOPT2 --- Call for More Information
800-800-4272 800-800-4272
APC Symmetra RM 2-6kVA N+1 Floor Mount Kit w/Casters Part NumberSYOPT1 --- Call for More Information
800-800-4272 800-800-4272
SYMMETRA XR BATT COMM Card Part NumberSYXRCC Est. Runtime (hrs:Min)N/A Call for More Information
800-800-4272 800-800-4272
APC Symmetra RM Main Intelligence Module Part NumberSYMIM3 --- Call for More Information
800-800-4272 800-800-4272
APC Symmetra RM and LX 4 Ft. extender battery cable for 200/208/240V RM & LX XR battery cabinets Part NumberSYOPT4 --- Call for More Information
800-800-4272 800-800-4272
APC Symmetra LX 32U left side panel Part NumberSYAFSU12L --- Call for More Information
800-800-4272 800-800-4272
Emergency Power Off (EPO) Part NumberEPW9 --- Call for More Information
800-800-4272 800-800-4272
APC Symmetra LX/Symmetra RM Two Post Rail Kit Part NumberSYOPT12 --- Call for More Information
800-800-4272 800-800-4272
Symmetra 3-Phase Intelligence Module Part NumberSYMIM4 --- Call for More Information
800-800-4272 800-800-4272
APC Symmetra 4-16kVA Redundant Intelligence Module Part NumberSYRIM2 --- Call for More Information
800-800-4272 800-800-4272
APC Symmetra LX 19U replacement door Part NumberSYAFSU3 --- Call for More Information
800-800-4272 800-800-4272
APC Symmetra RM and LX 208V/240V Backplate kit with (3) L6-20R Part NumberSYPD7 --- Call for More Information
800-800-4272 800-800-4272