Trade-UPS For Edge Computing

Welcome to Trade-UPS

APC Trade-UPS is a 1-phase UPS program that offers new and existing customers the ability to trade in older battery backup units for the most up-to-date 1-phase power protection models at discounted prices.

More about the program Program rules
Trade-in UPS summary
Number of trade-ins:0
Trade-in VA total:0 VA
New trade-UPS VA range
Trade-UPS target VA range
0 VA 0 VA
min. max.
New UPS summary
Number of new UPS(s):0
New UPS VA total:0 VA

Already know the SKU?

Select the SKU number from the dropdown menu and jump to the product page

Products Part Number Est. Runtime (hrs:Min) Price
Easy UPS 3S Maintenance Bypass Panel, single unit, 30-40kVA 208V Part NumberE3SBPSU30K40F --- Price-- Call for Availability
800-800-4272 800-800-4272
Network Card for Easy UPS 3S, 3M, 3L and Galaxy PW 2nd Gen UPS Part NumberE3SOPT001 --- Price-- Call for Availability
800-800-4272 800-800-4272
Easy UPS 3S Parallel Kit Part NumberE3SOPT002 --- Price-- Call for Availability
800-800-4272 800-800-4272
Easy UPS 3S Parallel Maintenance Bypass Panel for 3 UPSs, 10-40kVA 208V Part NumberE3SBPAR10K40F --- Price-- Call for Availability
800-800-4272 800-800-4272
Easy UPS 3S Kirk Key Kit Part NumberE3SOPT015 --- Price-- Call for Availability
800-800-4272 800-800-4272
Easy UPS 3S Maintenance Bypass Panel, single unit, 10-20kVA 208V Part NumberE3SBPSU10K20F --- Price-- Call for Availability
800-800-4272 800-800-4272
Easy UPS 3S High Capacity Battery String, 208V Part NumberE3SFBTH2 --- Price-- Call for Availability
800-800-4272 800-800-4272
Easy UPS 3S Modular Battery Cabinet, 208V Part NumberE3SXR7 --- Price-- Call for Availability
800-800-4272 800-800-4272
Easy UPS 3S Dry Contact Card Part NumberE3SOPT010 --- Price-- Call for Availability
800-800-4272 800-800-4272
Easy UPS 3S Cold Start Kit, 15-40 kVA 208V Part NumberE3SOPT014 --- Price-- Call for Availability
800-800-4272 800-800-4272
Easy UPS 3S Parallel Kit with 15m cable Part NumberE3SOPT016 --- Price-- Call for Availability
800-800-4272 800-800-4272