Height adaptor -600mm W x 300mm H x1200mm

Height adaptor -600mm W x 300mm H x1200mm Front Left
Height adaptor -600mm W x 300mm H x1200mm Front Left
Height adaptor -600mm W x 300mm H x1200mm Front Left
Height adaptor -600mm W x 300mm H x1200mm Front Left
  • Close-coupled, chilled water cooling for medium to large data centers

  • Includes: Installation guide

View Product Overview

EAC005 Features

Height adaptor -600mm W x 300mm H x1200mm
Close-coupled, chilled water cooling for medium to large data centers
Includes: Installation guide
  • Architecturally neutral
    Unobtrusive design and coloring, blends in with the surroundings.

Easy Cooling Row CW Features & Benefits

Total cost of Ownership

Variable speed fans
Variable speed fans reduce energy consumption during off-peak cooling periods.
Capacity Control
Cooling system will operate from 0 - 100% of the rated capacity to maintain rack inlet temperatures and reduce operational costs at varying heat loads.

Adaptability

Predictable cooling
Placing the unit in the row of racks moves the source of cooling closer to the heat load. This eliminates air mixing and provides a predictable cooling architecture.
Redundant fans
In the event of fan failure, redundant fans will provide increased airflow.
Top and bottom chilled water connections
Provide flexibility in installation based on the constraints of a given area.
Active Airflow Control
Monitors and actively adjust cooling unit airflow in containment systems, while providing visibility to effective cooling to critical IT equipment.
Casters
Provides flexibility to move the unit to wherever cooling is required.
Dual power inputs
(Optional) Dual power supplies for incoming power redundancy
Flexibility
Support for varying aisle widths, rack heights, rack depths, and single rows. Supports hot and cold aisle containment

Serviceability

Microprocessor controller
The system is controlled by a microprocessor, with an 80-character LCD backlit alphanumeric display, that provides communication and alarm indication.
Washable filters
Easy to maintain, cleanable, deep loading mesh filter removes particles from the return air stream.
Easy service access
Allows for all serviceable components to be replaced/maintained by easily accessible panels/doors.

Product Distribution

United Arab Emirates, Argentina, Austria, Australia, Belgium, Bulgaria, Brazil, Switzerland, Chile, China, Colombia, Costa Rica, Czechia, Germany, Denmark, Algeria, Estonia, Egypt, Spain, Finland, France, United Kingdom, Greece, Hong Kong SAR China, Croatia, Hungary, Indonesia, Ireland, Israel, India, Italy, South Korea, Kazakhstan, Lithuania, Latvia, Morocco, North Macedonia, Mexico, Malaysia, Nigeria, Netherlands, Norway, New Zealand, Peru, Philippines, Portugal, Romania, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Thailand, Tunisia, Turkey, Taiwan, Ukraine, Vietnam, South Africa

Technical Specifications

Physical

Maximum Height
300MM, 30.0CM
Maximum Width
600MM, 60.0CM
Maximum Depth
1200MM, 120.0CM
Net Weight
20.39KG
Shipping weight
20.39KG
Shipping Height
340MM, 34.0CM
Shipping Width
1240MM, 124.0CM
Shipping Depth
640MM, 64.0CM

Options

Services