InRow RD, 300mm, Air Cooled, 220-240V, 50Hz
-
Close-coupled, air, water, and glycol cooling for closets, server rooms, and data centers
-
Includes: Installation guide, Operations and maintenance manual
ACRD101 Features
Key Features
Rack Height
42U
InRow RD, 300mm, Air Cooled, 220-240V, 50Hz
Close-coupled, air, water, and glycol cooling for closets, server rooms, and data centers
Includes: Installation guide, Operations and maintenance manual
-
Containment system compatible
The unit can be combined with a Rack or Hot Aisle Containment System to eliminate hot air mixing and maximize cooling efficiency
-
Head pressure control
Modulates refrigerant head pressure to protect from coil freeze.
-
Washable filters
Easy to maintain, cleanable, deep loading mesh filter removes particles from the return air stream.
Uniflair Direct Expansion InRow Cooling Features & Benefits
Total cost of Ownership
Row-based architecture
Captures hot exhaust air directly from the IT equipment, thereby increasing the unit's sensible cooling capacity over traditional cooling architectures.
Variable speed fans
Variable speed fans reduce energy consumption during off-peak cooling periods.
Serviceability
Easy service access
Allows for all serviceable components to be replaced/maintained by easily accessible panels/doors.
Manageability
Building management system integration
Send alarms and data points allowing you to manage critical building infrastructure from a single system.
Microprocessor controller
Utilizes intelligent, active response control, and real-time monitoring. The system is controlled by a microprocessor providing high level control functionality and human interface via a four line, eighty character, alphanumeric display
Real-Time capacity monitoring
Real-time display of current and available cooling.
Availability
Active response controls
Monitors and actively adjusts cooling capacity to ensure proper server inlet temperatures. Through the microprocessor controller, visibility into the operation and health of the unit is provided.
Predictable cooling
Placing the unit in the row of racks moves the source of cooling closer to the heat load. This eliminates air mixing and provides a predictable cooling architecture.
Rack inlet temperature control
Reduces the risk of hot spots at the rack level
Agility
Scalable densities
Allows for higher densities to be achieved by integrating containment with room, row and rack cooling system architectures.
Modular design
Modular design provides scalable solutions to add cooling as demand increases.
Product Distribution
United Arab Emirates, Afghanistan, Antigua & Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Australia, Azerbaijan, Bosnia & Herzegovina, Barbados, Bangladesh, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Bolivia, Brazil, Bahamas, Botswana, Belarus, Belize, Canada, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Chile, Cameroon, China, Colombia, Serbia and Montenegro, Cyprus, Czechia, Germany, Djibouti, Denmark, Dominica, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, United Kingdom, Grenada, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Guatemala, Guyana, Hong Kong SAR China, Honduras, Croatia, Haiti, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Italy, Jamaica, Jordan, Kenya, Cambodia, St. Kitts & Nevis, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, St. Lucia, Sri Lanka, Liberia, Lithuania, Luxembourg, Latvia, Libya, Morocco, Madagascar, North Macedonia, Mali, Myanmar (Burma), Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mexico, Malaysia, Mozambique, Namibia, Nigeria, Nicaragua, Netherlands, Norway, New Zealand, Oman, Panama, Peru, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Qatar, Réunion, Romania, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Syria, Turks & Caicos Islands, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, Turkey, Trinidad & Tobago, Taiwan, Tanzania, Ukraine, Uganda, Uruguay, Uzbekistan, St. Vincent & Grenadines, Venezuela, U.S. Virgin Islands, Vietnam, Yemen, Mayotte, South Africa, Zambia, Zimbabwe
Input
Input frequency
50 Hz
Input Power
4400 Watts
Communications & Management
Control panel
Multifunction LCD status and control console
Physical
Maximum Height
1991MM, 199.1CM
Maximum Width
300MM, 30.0CM
Maximum Depth
1070MM, 107.0CM
Net Weight
183.64KG
Shipping weight
221.82KG
Shipping Height
2118MM, 211.8CM
Shipping Width
1137MM, 113.7CM
Shipping Depth
746MM, 74.6CM
Color
Black
Units per Pallet
1.0
Conformance
Approvals
C-Tick, CE, cUL listed, UL listed
Standard warranty
1 year (parts only), 1 year on-site repair or replace with factory authorized Start-Up
Sustainable Offer Status
Proposition 65 Warning
Available in Documentation tab
General
Air Discharge Patterns
Horizontal
Air Flow
1080.76lps
Compressor Type
Scroll
Intake Air
Rear return