Our Brands

Image

AP8453 - Rack PDU 2G, Metered-by-Outlet, ZeroU, 32A, 230V, (21) C13 & (3) C19

Power Distribution, Metered-by-Outlet Rack PDU

Date: September 18 2014 | Type: Technical Drawing
Languages: English | Version: 1.0
Subtype: Typical Drawing
Document Number: SPD_SCUA-9P3KUU_EN

Files

File Name
AP8453_-_Rack_PDU_2G_Metered-by-Outlet_ZeroU_32A_230V_(21)_C13_&_(3)_C19.dwg
Download
SCUA-9P3KUU_R0_EN.pdf
Download

AP8453 - Rack PDU 2G, Metered-by-Outlet, ZeroU, 32A, 230V, (21) C13 & (3) C19

Date: September 18 2014
Type: Technical Drawing
Languages: English
Version: 1.0

Files

File Name
AP8453_-_Rack_PDU_2G_Metered-by-Outlet_ZeroU_32A_230V_(21)_C13_&_(3)_C19.dwg
SCUA-9P3KUU_R0_EN.pdf

Related products

  • Product Ranges:
  • NetShelter Metered-by-Outlet Rack PDUs