Our Brands

Image

AP4421 - Rack ATS, 10A, 230V, (2)IEC 320 C14 IN, (12)IEC 320 C13 OUT

Power Distribution, Rack-mount Transfer Switches

Date: September 17 2017 | Type: Technical Drawing
Languages: English | Version: 1.0
Subtype: Typical Drawing
Document Number: SPD_JSHR-ARB5YB_EN

Files

File Name
AP4421_-_Rack_ATS_10A_230V_(2)IEC_320_C14_IN_(12)IEC_320_C13_OUT.dwg
Download
JSHR-ARB5YB_R0_EN.pdf
Download

AP4421 - Rack ATS, 10A, 230V, (2)IEC 320 C14 IN, (12)IEC 320 C13 OUT

Date: September 17 2017
Type: Technical Drawing
Languages: English
Version: 1.0

Files

File Name
AP4421_-_Rack_ATS_10A_230V_(2)IEC_320_C14_IN_(12)IEC_320_C13_OUT.dwg
JSHR-ARB5YB_R0_EN.pdf

Related products

  • Product Ranges:
  • Rack-mount Transfer Switches