Panelmount Surge Protection Device 208/120V 120KA w/Disconnect

Panelmount Surge Protection Device 208/120V 120KA w/Disconnect Front Left
Panelmount Surge Protection Device 208/120V 120KA w/Disconnect Front Left
Panelmount Surge Protection Device 208/120V 120KA w/Disconnect Front Left
Panelmount Surge Protection Device 208/120V 120KA w/Disconnect Front Left
Panelmount Surge Protection Device 208/120V 120KA w/Disconnect Front Right
  • High quality transient voltage surge suppression for datacenters, industrial facilities and commercial buildings.

  • Includes: Front Panel Sticker(s), User Manual

View Product Overview

PMF3D Features

Panelmount Surge Protection Device 208/120V 120KA w/Disconnect
High quality transient voltage surge suppression for datacenters, industrial facilities and commercial buildings.
Includes: Front Panel Sticker(s), User Manual
  • Lightning and Surge Protection
    To prevent damage to your equipment from electric power surges and spikes.
  • Manual disconnect switch
    Enables the surge supressor to be de-energized for service without disconnecting the protected load.
  • NEMA 1 enclosure
    Meets the requirements of a NEMA 1 enclosure for indoor applications.
  • Replaceable surge protection modules
    Allows you to use any combination of APC rack-mount surge protection modules and replace them quickly and conveniently if needed.

Commercial/Industrial Surge Suppression Features & Benefits

Safety

Catastrophic Event Protection
SurgeArrest Panelmount SPDs are equipped with fuses and thermal disconnects that react quickly to protect against dangerous high and low current wiring faults as well as other catastrophic surge events. These panelmount SPDs are passive, and continue to allow power through to your home or building if any of the surge components are damaged.

Convenience

Physical Size
For easy installation inside your circuit breaker panel (40kA model) or next to your power distribution panels. (80kA and 120 kA models)
Chase nipple connection
Allows for mounting of the PM2X units rigidly to the side of your panelboard.
Status Indicator LED's
LED status indicators for each phase and an audible alarm provide immediate failure notification when suppression circuitry has been damaged by a heavy strike or surge.

Protection

Maximum Surge Current Ratings
40kA, 80kA and 120kA per phase maximum surge current ratings, for all your residential, commercial and individual equipment protection needs.
Noise Filtering
120kA SurgeArrest models contain EMI/RFI filtering to reduce line noise that can cause data loss and keyboard errors. 40kA and 80kA units do not contain noise filtering components, so they can be used with powerline networking systems (X10, HomePlug, PLC, etc.).

Product Distribution

Canada, United States

Input

Nominal Input Voltage
208V 3PH
Input frequency
50/60 Hz
Input Connections
Hard Wire 5-wire (3PH + N + G)
Number of Power Cords
1

Surge Protection and Filtering

Surge energy rating
4080Joules
ts_nm_surge_response
1ns
Peak Current Common Mode
120kAmps
Peak Current Normal Mode
120 (/PH)kAmps

Physical

Maximum Height
16.0inches (406MM, 40.6CM)
Maximum Width
14.0inches (356MM, 35.6CM)
Maximum Depth
6.25inches (159MM, 15.9CM)
Net Weight
29.0lbs. (13.18KG)
Shipping weight
32.0lbs. (14.55KG)
Shipping Height
21.0inches (533MM, 53.3CM)
Shipping Width
17.5inches (445MM, 44.5CM)
Shipping Depth
11.5inches (292MM, 29.2CM)
Color
Grey
SCC Codes
10731304020018

Environmental

Operating Temperature
-40 - 140 °F (-40 - 60 °C)
Operating Relative Humidity
0 - 95 %
Operating Elevation
0-10000ft (0-3000meters)
Storage Temperature
-55 - 60 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0-10000ft (0-3000meters)

Conformance

Approvals
UL 1283, UL 1449, cUL Listed
Standard warranty
5 year repair or replace

Options

Services