Our Brands

APC Charge-UPS EX Refresher Kit #6

No product image
No product image
  • Includes: Powerchute Inventory Manager trial, Powerchute Plus Upgrade Kit

View Product Overview

CURK6X Features

APC Charge-UPS EX Refresher Kit #6
Includes: Powerchute Inventory Manager trial, Powerchute Plus Upgrade Kit

Product Distribution

Australia, Canada, New Zealand, United States

Technical Specifications

Input

Number of Power Cords
1

Batteries & Runtime

Battery type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof

Physical

Maximum Height
3.7inches (94MM, 9.4CM)
Maximum Width
6.0inches (152MM, 15.24CM)
Maximum Depth
7.7inches (196MM, 19.56CM)
Net Weight
16.9lbs. (7.68KG)
Shipping weight
19.0lbs. (8.64KG)
Shipping Height
6.9inches (175MM, 17.54CM)
Shipping Width
10.2inches (259MM, 25.92CM)
Shipping Depth
11.9inches (302MM, 30.24CM)
Color
Black

Conformance

Standard warranty
2 year warranty extension on UPS and Batteries

Options

Services