Symmetra PX 40kW Scalable to 40kW N+1, 208V

Symmetra PX 40kW Scalable to 40kW N+1, 208V Front Left
Symmetra PX 40kW Scalable to 40kW N+1, 208V Front Left
Symmetra PX 40kW Scalable to 40kW N+1, 208V Front Left
Symmetra PX 40kW Scalable to 40kW N+1, 208V Front Right
Symmetra PX 40kW Scalable to 40kW N+1, 208V Front Straight
Symmetra PX 40kW Scalable to 40kW N+1, 208V Miscellaneous
Symmetra PX 40kW Scalable to 40kW N+1, 208V Miscellaneous
Symmetra PX 40kW Scalable to 40kW N+1, 208V Miscellaneous
Symmetra PX 40kW Scalable to 40kW N+1, 208V Miscellaneous
Symmetra PX 40kW Scalable to 40kW N+1, 208V Miscellaneous
  • A high-efficiency 3-phase UPS that is scaleable as your data center grows up to 40KW/40KVA. Suitable for small to medium data center application.

  • Includes: Network Management Card, Start up included, User Manual

View Product Overview

SY40K40F Features

Symmetra PX 40kW Scalable to 40kW N+1, 208V
A high-efficiency 3-phase UPS that is scaleable as your data center grows up to 40KW/40KVA. Suitable for small to medium data center application.
Includes: Network Management Card, Start up included, User Manual
  • Automatic self-test
    Periodic battery self-test ensures early detection of a battery that needs to be replaced.
  • Battery modules connected in parallel
    Delivers higher availability through redundant batteries.
  • Battery replacement without tools
    Enables fast battery replacement, lowering Mean Time to Repair (MTTR).
  • Intelligent battery management
    Maximizes battery performance, life, and reliability through intelligent, precision charging.
  • Manageable external batteries
    Reduces preventative maintenance service needs by monitoring the health and status of the external batteries and their expected runtime.
  • Swappable batteries
    Allows quick addition of runtime capacity or replacement of existing battery modules. Installed modules are automatically recognized by the system.
  • Temperature-compensated battery charging
    Prolongs battery life by regulating the charge voltage according to battery temperature.

Symmetra PX Features & Benefits

Sustainability

EU CoC for UPS
Ensures that UPSs sold in the EU are highly efficient

Marketing Features

Generator compatible
Ensures clean, uninterrupted power to protected equipment when generator power is used.
Network manageable
Provides remote power management of the UPS over the network.
Fully-rated power kVA equals kW
Reduces cost by eliminating the need for an oversized UPS for Power Factor Corrected (PFC) loads.
User-replaceable power modules
Enables simple upgrades and replacements of the Power Modules.
User-replaceable batteries
Increases availability by allowing a trained user to perform upgrades and replacements of the batteries reducing Mean Time to Repair (MTTR)
Scalable power capacity
Reduces UPS over-sizing costs today by allowing quick power upgrades, within the same footprint, later.
Modular design
Provides fast serviceability and reduced maintenance requirements via self-diagnosing, field-replaceable modules.
Battery modules connected in parallel
Delivers higher availability through redundant batteries.
Power Modules connected in parallel
Enhances availability by allowing immediate, seamless recovery from isolated module failures.
Configurable for N+1 internal redundancy
Provides high availability through redundancy by allowing configuration with one more Power Module than is necessary to support the connected load.

Agility

SmartSlot
Customize UPS capabilities with management cards.
Scalable power capacity
Reduces UPS over-sizing costs today by allowing quick power upgrades, within the same footprint, later.
Programmable frequency
Ensures compatibility with different input frequencies.

Availability

Power Modules connected in parallel
Enhances availability by allowing immediate, seamless recovery from isolated module failures.
Redundant Intelligence Modules
Provides higher availability to the UPS connected loads by giving redundant communication paths to critical UPS functions.
Modular design
Provides fast serviceability and reduced maintenance requirements via self-diagnosing, field-replaceable modules.
Swappable power modules
Allows quick addition of power capacity or replacement of existing power modules. Installed modules are automatically recognized by the system.
Automatic internal bypass
Supplies utility power to the connected loads in the event of a UPS power overload or fault.
Network manageable
Provides remote power management of the UPS over the network.
Configurable for N+1 internal redundancy
Provides high availability through redundancy by allowing configuration with one more Power Module than is necessary to support the connected load.

Manageability

LED status indicators
Quickly understand unit and power status with visual indicators.
Integrates with StruxureWare Data Center Expert
An IT-ready, scalable access monitoring system that collects, organizes, and distributes critical alerts, surveillance video and key information, providing a unified view of complex physical infrastructure environments from anywhere on the network
Audible alarms
Provides notification of changing utility power and UPS power conditions

Total Cost of Ownership

Input power factor correction
Minimizes installation costs by enabling the use of smaller generators and cabling.
Fully-rated power kVA equals kW
Reduces cost by eliminating the need for an oversized UPS for Power Factor Corrected (PFC) loads.
5x8 Start-up service included
Required for full coverage of factory warranty
Generator compatible
Ensures clean, uninterrupted power to protected equipment when generator power is used.

Product Distribution

Antigua and Barbuda, Anguilla, Netherlands Antilles, Argentina, Aruba, Barbados, Bolivia, Brazil, Belize, Canada, Chile, Colombia, Costa Rica, Cuba, Dominican Republic, Ecuador, Falkland Islands, Guatemala, Guyana, Honduras, Jamaica, Cayman Islands, Mexico, Nicaragua, Panama, Peru, Philippines, Puerto Rico, Paraguay, El Salvador, Trinidad and Tobago, Taiwan, United States, Uruguay, Venezuela, U.S. Virgin Islands

Output

Output power capacity
40.0kWatts / 40.0kVA
Max Configurable Power (Watts)
40.0kWatts / 40.0kVA
Nominal Output Voltage
120V, 208V, 208V 3PH
Output Voltage Distortion
Less than 5%
Output Frequency (sync to mains)
57 - 63 Hz for 60 Hz nominal
Output Frequency (not synced)
60Hz +/- 0.1% for 60Hz nominal
Topology
Double Conversion Online
Waveform type
Sine wave
Maximum Output Current
111
Bypass
Built-in Static Bypass

Input

Nominal Input Voltage
208V 3PH
Input frequency
50/60 Hz
Input Connections
Hard Wire 5-wire (3PH + N + G)
Input voltage range for main operations
177 - 240V
Number of Power Cords
1
Input Power Factor at Full Load
0.99

Batteries & Runtime

Battery type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
Included Battery Modules
4
Typical recharge time
2hour(s)
Replacement Battery
Extendable Run Time
1
Battery Volt-Amp-Hour Capacity
11059

Communications & Management

Interface Port(s)
DB-9 RS-232, SmartSlot
Pre-Installed SmartSlot™ Cards
Control panel
Multi-function LCD status and control console
Audible Alarm
Alarm when on battery : distinctive low battery alarm : configurable delays
Emergency Power Off (EPO)
Yes
Available SmartSlot™ Interface Quantity
2

Physical

Maximum Height
2070MM, 207.0CM
Maximum Width
600MM, 60.0CM
Maximum Depth
902MM, 90.2CM
Net Weight
775.0KG
Shipping weight
854.1KG
Shipping Height
2311MM, 231.1CM
Shipping Width
749MM, 74.9CM
Shipping Depth
1054MM, 105.4CM
Color
Black
Units per Pallet
1.0

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0-3000meters
Storage Temperature
-15 - 40 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0-15000meters
Audible noise at 1 meter from surface of unit
64.0dBA
Online thermal dissipation
11611.0BTU/hr
Protection Class
NEMA 1

Conformance

Approvals
cUL Listed, CSA C22.2 No.107.3-05, EN 50091-1, EN 50091-2, FCC Part 15 Class A, ISO 14001, ISO 9001, UL 1778, UL 60950
Standard warranty
1 year on-site repair or replace with factory authorized Start-UP

Sustainable Offer Status

Proposition 65 Warning
Available in Documentation tab

Options

Services