Empty APC AIS 5000 Battery Cabinet 825mm for 10-100kVA
-
Reliable Industrial Power Protection for three-phase industrial shop floor applications, automation control rooms and critical processes.
-
Includes: Installation guide
ISB10-100KC1 Features
Empty APC AIS 5000 Battery Cabinet 825mm for 10-100kVA
Reliable Industrial Power Protection for three-phase industrial shop floor applications, automation control rooms and critical processes.
Includes: Installation guide
-
Front-access servicing
Simplifies installation and UPS maintenance while minimizing space requirements.
-
Manageable external batteries
Reduces preventative maintenance service needs by monitoring the health and status of the external batteries and their expected runtime.
Product Distribution
Albania, Armenia, Angola, Azerbaijan, Bosnia and Herzegovina, Burkina Faso, Bahrain, Burundi, Benin, Botswana, Belarus, The Democratic Republic Of Congo, Côte d'Ivoire, Cameroon, Cyprus, Djibouti, Eritrea, Ethiopia, Gabon, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Iraq, Iceland, Italy, Jordan, Kenya, Cambodia, Kuwait, Lebanon, Liberia, Luxembourg, Madagascar, Mali, Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mozambique, Namibia, Oman, Pakistan, Reunion, Rwanda, Sierra Leone, Senegal, Somalia, Suriname, Togo, Tajikistan, Turkmenistan, Tanzania, Uganda, Uzbekistan, Yemen, Mayotte, Zambia, Zimbabwe
Output
Battery Output Voltage
240 V
Batteries & Runtime
Battery mounting
Enclosed battery cabinet
Replacement battery cartridge note
120 cells, nominal battery string voltage is 240 volt DC
Battery blocks per string
20
Physical
Maximum Height
1803MM, 180.3CM
Maximum Width
826MM, 82.6CM
Maximum Depth
813MM, 81.3CM
Net Weight
200.0KG
Shipping weight
245.45KG
Shipping Height
2083MM, 208.3CM
Shipping Width
1016MM, 101.6CM
Shipping Depth
1016MM, 101.6CM
Color
Grey
Environmental
Operating Temperature
20 - 30 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 1015.9meters
Storage Temperature
0 - 40 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0 - 4572meters
Conformance
Standard warranty
1 year (parts only)