EcoStruxure Micro Data Center, with 42U rack, 5kVA, RM cooling, fan, FSS, 230V, 50Hz, 2000H x 800W x 1200D mm
-
A complete Ecostruxure Micro Data Center solution for the deployment of Industrial Edge applications. Simple-to-deploy, simple-to-manage - fine-tuned for industrial ...
MDC42UARSI Features
Key Features
Rack Height
42U
EcoStruxure Micro Data Center, with 42U rack, 5kVA, RM cooling, fan, FSS, 230V, 50Hz, 2000H x 800W x 1200D mm
A complete Ecostruxure Micro Data Center solution for the deployment of Industrial Edge applications. Simple-to-deploy, simple-to-manage - fine-tuned for industrial use and commercial applications which require dust and water protection.
EcoStruxure Micro Data Centers Features & Benefits
Safety
Enclosure designed for harsh environments
Prefabricated modules can support IT needs in applications such as mining, oil and gas, industrial factories, military operations, and regions with high heat and humidity.
Convenience
Simple and Fast Deployment
Prefabricated Data Center Modules arrive on site ready to deploy which significantly reduces installation time and cost.
Pre-engineered and Factory Assembled
Prefabricated Modules are designed and built to precise specifications in a controlled factory environment and utilize DCIM software which results in improved reliability and a more predictably performing data center.
Product Distribution
Albania, Austria, Bosnia & Herzegovina, Belgium, Bulgaria, Switzerland, Cyprus, Czechia, Germany, Denmark, Estonia, Spain, Finland, France, United Kingdom, Greece, Croatia, Hungary, Ireland, Israel, Iceland, Italy, Kazakhstan, Lithuania, Luxembourg, Latvia, North Macedonia, Malta, Netherlands, Norway, Poland, Portugal, Romania, Sweden, Slovenia, Slovakia, Ukraine
Physical
Maximum Height
2006MM, 200.6CM
Maximum Width
800MM, 80.0CM
Maximum Depth
1220MM, 122.0CM
Net Weight
397.0KG
Shipping weight
513.0KG
Shipping Height
2170MM, 217.0CM
Shipping Width
1321MM, 132.1CM
Shipping Depth
1105MM, 110.5CM
Maximum Mounting Depth
750.0MM, 75.0CM
Minimum Mounting Depth
22.0MM, 2.2CM
Weight Capacity (static load)
1361.0KG
Weight Capacity (dynamic load)
1022.0KG
Environmental
Operating Temperature
40, 5 °C
Conformance
Standard warranty
2 years for solution and internal components3 years for UPS
Sustainable Offer Status
RoHS
Compliant