All In One Module 42kW 7rack Wall Mount DX 400V
-
Prefabricated IT Infrastructure (UPS, cooling, racks, and management software), factory assembled all in one purpose-built, secure, weather proof structure.
PFMIEJ042W1R007B Features
All In One Module 42kW 7rack Wall Mount DX 400V
Prefabricated IT Infrastructure (UPS, cooling, racks, and management software), factory assembled all in one purpose-built, secure, weather proof structure.
All-in-one module Features & Benefits
Agility
Simple and Fast Deployment
Prefabricated Data Center Modules arrive on site ready to deploy which significantly reduces installation time and cost.
Struxureware Data Center Expert Preinstalled
Industry proven DCIM software provides real-time monitoring, user-defined reports and graphs, and fault notification and escalation of critical infrastructure events. Software is preinstalled, significantly reducing on- site configuration and cost.
Pre-engineered and Factory Assembled
Prefabricated Modules are designed and built to precise specifications in a controlled factory environment and utilize DCIM software which results in improved reliability and a more predictably performing data center.
Scalable and Flexible
Prefabricated modules inherently allow for scalable growth of IT infrastructure and the flexibility to adjust the design and size of future phases of deployment. Capital investments can be deferred, improving cash flow.
Product Distribution
United Arab Emirates, Austria, Australia, Belgium, Bulgaria, Switzerland, China, Serbia and Montenegro, Germany, Denmark, Algeria, Estonia, Egypt, Spain, Finland, France, United Kingdom, Greece, Hong Kong SAR China, Croatia, Hungary, Indonesia, Ireland, Israel, India, Italy, Japan, South Korea, Kazakhstan, Lithuania, Latvia, Morocco, North Macedonia, Malaysia, Nigeria, Netherlands, Norway, New Zealand, Philippines, Portugal, Romania, Saudi Arabia, Sweden, Singapore, Slovenia, Thailand, Tunisia, Turkey, Taiwan, Ukraine, Vietnam, South Africa
Output
kW per Rack
6.0kW
PDU Type
Red
Configured Power
42.0kWatts
Batteries & Runtime
Battery type
VRLA
Communications & Management
Emergency Power Off (EPO)
Optional
Physical
Maximum Height
3600MM, 360.0CM
Maximum Depth
7620MM, 762.0CM
Color
White
Number of Racks
7.0U
Environmental
Operating Temperature
-15 - 45 °C