Secure tower bolt down vibration isolation kit for 5/6/8/10kVA SRT UPS and XBP

Secure tower bolt down vibration isolation kit for 5/6/8/10kVA SRT UPS and XBP Front Left
Secure tower bolt down vibration isolation kit for 5/6/8/10kVA SRT UPS and XBP Front Left
Secure tower bolt down vibration isolation kit for 5/6/8/10kVA SRT UPS and XBP Front Left
Secure tower bolt down vibration isolation kit for 5/6/8/10kVA SRT UPS and XBP Front Right
Secure tower bolt down vibration isolation kit for 5/6/8/10kVA SRT UPS and XBP Front Straight
Secure tower bolt down vibration isolation kit for 5/6/8/10kVA SRT UPS and XBP Back
Secure tower bolt down vibration isolation kit for 5/6/8/10kVA SRT UPS and XBP Application
Secure tower bolt down vibration isolation kit for 5/6/8/10kVA SRT UPS and XBP Application
Secure tower bolt down vibration isolation kit for 5/6/8/10kVA SRT UPS and XBP Application
Secure tower bolt down vibration isolation kit for 5/6/8/10kVA SRT UPS and XBP Application
Secure tower bolt down vibration isolation kit for 5/6/8/10kVA SRT UPS and XBP Application
Secure tower bolt down vibration isolation kit for 5/6/8/10kVA SRT UPS and XBP Application
Secure tower bolt down vibration isolation kit for 5/6/8/10kVA SRT UPS and XBP Application
Secure tower bolt down vibration isolation kit for 5/6/8/10kVA SRT UPS and XBP Application
Secure tower bolt down vibration isolation kit for 5/6/8/10kVA SRT UPS and XBP Application
Secure tower bolt down vibration isolation kit for 5/6/8/10kVA SRT UPS and XBP Application
Secure tower bolt down vibration isolation kit for 5/6/8/10kVA SRT UPS and XBP Family
  • High availability, ruggedized power protection for shipboard and other transportation applications.

View Product Overview

SRT10BDVK Features

Secure tower bolt down vibration isolation kit for 5/6/8/10kVA SRT UPS and XBP
High availability, ruggedized power protection for shipboard and other transportation applications.

Marine Features & Benefits

Serviceability

Easy to install
Innovative design allows for fast, easy installation by almost anybody.
User-replaceable batteries
Increases availability by allowing a trained user to perform upgrades and replacements of the batteries reducing Mean Time to Repair (MTTR)
Technical support
Our experienced technical support engineers are available to answer your questions, giving you peace of mind knowing the help you need is there when you need it.
Hot-swappable batteries
Ensures clean, uninterrupted power to protected equipment while batteries are being replaced

Manageability

Intelligent battery management
Maximizes battery performance, life, and reliability through intelligent, precision charging.
LED Indicators
Provide easy-to-read status of the unit and utility power conditions.
Serial connectivity
Provides management of the UPS via a serial port.
SmartSlot
Customize UPS capabilities with management cards.

Availability

Temperature-compensated battery charging
Prolongs battery life by regulating the charge voltage according to battery temperature.
Pure sine wave output on battery
Simulates utility power to provide the highest degree of compatibility for active PFC (power factor corrected) servers and sensitive electronics.
Power conditioning
Protects connected loads from surges, spikes, lightning, and other power disturbances.
Automatic self-test
Periodic battery self-test ensures early detection of a battery that needs to be replaced.
Automatic restart of loads after UPS shutdown
Automatically starts up the connected equipment upon the return of utility power.

Product Distribution

Andorra, United Arab Emirates, Afghanistan, Albania, Armenia, Angola, Austria, Australia, Azerbaijan, Bosnia and Herzegovina, Bangladesh, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Brunei, Bhutan, Botswana, Belarus, Canada, The Democratic Republic Of Congo, Central African Republic, Congo, Switzerland, Côte d'Ivoire, Cook Islands, Cameroon, China, Serbia and Montenegro, Cyprus, Czech Republic, Germany, Djibouti, Denmark, Algeria, Estonia, Egypt, Western Sahara, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, United Kingdom, Georgia, French Guiana, Ghana, Gibraltar, Gambia, Guinea, Guadeloupe, Equatorial Guinea, Greece, Hong Kong, Croatia, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iran, Iceland, Italy, Jordan, Japan, Kenya, Cambodia, South Korea, Kuwait, Kazakhstan, Lebanon, Liechtenstein, Sri Lanka, Liberia, Lesotho, Lithuania, Luxembourg, Latvia, Morocco, Moldova, Madagascar, Macedonia, Mali, Myanmar, Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Malaysia, Mozambique, Namibia, Niger, Nigeria, Netherlands, Norway, Nepal, New Zealand, Oman, Papua New Guinea, Philippines, Pakistan, Poland, Portugal, Qatar, Reunion, Romania, Russia, Rwanda, Saudi Arabia, Sudan, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, Turks And Caicos Islands, Chad, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, TP, Turkey, Taiwan, Tanzania, Ukraine, Uganda, United States, Uzbekistan, Vietnam, XF, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

Options

Services

Back to top