Manuals and Warranties


-
Interface Cables : Isolated Extension Cable LEDs (Manual Addendum)
- Document Date: 07/07/2022
- Reference: SPD_ASTE-6Z5Q9G_EN
- Description: Clarifications concerning LED operation of the Isolated Extension Cable (AP9825 and AP9825i).
- Size: 11.3 kb
- Version: V0
- Language: English
-
Environmental Monitoring Unit , Firmware v.2.6.7 (Online Guide)
- Document Date: 22/12/2004
- Reference: SPD_ASTE-6Z5QBH_EN
- Description: Configuration; Customization; Operation
- Size: 1.2 mb
- Version: V0
- Language: English
-
UPS Remote Power Off Interface Device, AP9830 (Manual)
- Document Date: 07/07/2022
- Reference: SPD_ASTE-6Z5QAJ_EN
- Description: Installation and configuration information for the Remote Power-Off Device (AP9830)
- Size: 1.5 mb
- Version: V0
- Language: English
-
TSP/Total System Power Ferroresonant Power Supply 9 A, 15 A, 22 A (Manual)
- Document Date: 28/05/2002
- Reference: SPD_ASTE-6Z8LG2_EN
- Description: CTFRP 9A/15A/22A
- Size: 298.9 kb
- Version: V0
- Language: English
-
Magnum VS Models 50 & 100 (Manual)
- Document Date: 01/06/2007
- Reference: SPD_ASTE-6Z8LLQ_EN
- Size: 2.2 mb
- Version: V1
- Language: English
-
Back-UPS 350/500 (NAM) Installation and Operation
- Document Date: 06/07/2022
- Reference: SPD_ASTE-6Z7V22_EN
- Size: 93.2 kb
- Version: V0
- Language: English
-
Galaxy VL Li-Ion Battery Control Breaker Kit (GVLOPT005) Installation
- Document Date: 09/12/2020
- Reference: 990-91461_EN
- Description: Installation manual containing information on how to install and connect the product
- Size: 1.4 mb
- Version: V0
- Language: English
-
UPS Interface Expanders : 8-Port Share-UPS (Manual)
- Document Date: 07/07/2022
- Reference: SPD_ASTE-6Z5QCB_EN
- Description: Product information and instructions concerning the installation configuration and operation of Share-UPS (AP9207).
- Size: 914.4 kb
- Version: V0
- Language: English
-
APC KVM PS/2, USB, and Sun Server Modules (AP5630, AP5631, AP5632)—Installation
- Document Date: 24/03/2008
- Reference: SPD_AKAR-7A4MYJ_EN
- Size: 842.3 kb
- Version: V0
- Language: English
-
NetShelter Enclosure Accessories : Combination Lock (Sheet)
- Document Date: 12/09/2002
- Reference: SPD_ASTE-6Z6K4H_EN
- Description: NetShelter Combination Lock (AR8132)
- Size: 924.3 kb
- Version: V0
- Language: English
prm-load-more-docs