Our Brands

APC Essential SurgeArrest 1 Outlet Black 230V Russia

APC Essential SurgeArrest 1 Outlet Black 230V Russia Front Left
APC Essential SurgeArrest 1 Outlet Black 230V Russia Front Left
APC Essential SurgeArrest 1 Outlet Black 230V Russia Front Left
APC Essential SurgeArrest 1 Outlet Black 230V Russia Front Straight
APC Essential SurgeArrest 1 Outlet Black 230V Russia Miscellaneous
APC Essential SurgeArrest 1 Outlet Black 230V Russia Front Left
APC Essential SurgeArrest 1 Outlet Black 230V Russia Front Straight
APC Essential SurgeArrest 1 Outlet Black 230V Russia Miscellaneous
RoHS
  • Basic Protection Against Power Surges for Computers and Electronics

  • Includes: User manual

View Product Overview

PME1WB-RS Features

Key Features

Nominal Input Voltage
220V, 230V, 240V
Input Connections
Schuko CEE 7/7P
Maximum Input Current
16.0A
APC Essential SurgeArrest 1 Outlet Black 230V Russia
Basic Protection Against Power Surges for Computers and Electronics
Includes: User manual
  • EMI and RFI noise filtering
    Reduces line noise that can cause data loss and keyboard errors.

SurgeArrest Essential Features & Benefits

Protection

Noise Filtering
Attenuates EMI/RFI line noise that can cause data errors and keyboard lockups, ensuring better performance of protected equipment.
Safety-Agency Approved Surge Protector
All the APC surge protectors undergo stringent testing to comply with global and local agency safety requirements.
Lightning and Surge Protection
To prevent damage to your equipment from electric power surges and spikes.

Marketing features

Data-line Protection
Protection of data lines (Ethernet, Coaxial and Phone lines) ensures complete protection of your equipment from surges. It is very important to protect your equipment from “back door” electric surges traveling through data lines, as they can be as damaging to your equipment as surges traveling over power lines.
Resettable circuit breaker
Easy recovery from overloads; no need to replace a fuse. (Not available on Wall Tap SKUs)

Safety

Fail Safe Mode
Most other surge suppressors continue to let power through even after their circuits have been damaged, leaving your equipment exposed to future surges. APC's SurgeArrest fail safe, which means that once the circuit of an APC SurgeArrest has been compromised the unit disconnects equipment from the power supply ensuring that no damaging surges reach your equipment.
Protection working indicator
SurgeArrest will warn you if its circuitry has been damaged by heavy strike or power line surge and it is unable to provide 100% protection. If still under warranty, APC will then replace your damaged SurgeArrest free of charge.
Building Wiring Fault Indicator
This LED informs users of potentially dangerous wiring problems in the wall circuit.
Catastrophic Event Protection
SurgeArrest components such as MOVs and Thermal fuse ensure instantaneous reaction to lightning strikes and wiring faults. If the surge components are damaged due to power spike or over voltage, excess power cannot reach your equipment. Unlike the APC SurgeArrest products, most surge suppressors continue to let power through even after circuits have been damaged, leaving your equipment exposed to other damaging surges.

Product Distribution

United Arab Emirates, Angola, Azerbaijan, Burkina Faso, Bahrain, Burundi, Benin, Botswana, Belarus, The Democratic Republic Of Congo, Côte d'Ivoire, Cameroon, Djibouti, Algeria, Egypt, Eritrea, Ethiopia, Gabon, French Guiana, Ghana, Gambia, Guadeloupe, Iraq, Jordan, Kenya, Kuwait, Lebanon, Liberia, Morocco, Madagascar, Mali, Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mozambique, Namibia, Nigeria, Oman, Pakistan, Qatar, Reunion, Russia, Rwanda, Saudi Arabia, Sierra Leone, Senegal, Somalia, Suriname, Togo, Tajikistan, Turkmenistan, Tunisia, Turkey, Tanzania, Ukraine, Uganda, Uzbekistan, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

Technical Specifications

Output

Number of Outlets
1.0
Receptacle Style
Schuko CEE 7

Input

Input frequency
50/60 Hz
Input Power
4000 Watts

Surge Protection and Filtering

Surge energy rating
680Joules
ts_nm_surge_response
1ns
Peak Current Normal Mode
15kAmps

Physical

Maximum Height
93MM, 9.32CM
Maximum Width
63MM, 6.31CM
Maximum Depth
40MM, 4.0CM
Net Weight
0.11KG
Shipping weight
0.07KG
Shipping Height
100MM, 10.0CM
Shipping Width
90MM, 9.0CM
Shipping Depth
68MM, 6.8CM
Color
Black
Master Carton Dimensions (Length x Width x Height)
279 x 279 x 127MM
Master Carton Units
12.0
Master Carton Weight
2.11
Units per Pallet
1008.0
SCC Codes
10731304347009

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 3048meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0 - 15240meters

Conformance

Approvals
CE, CE Mark, EAC

Sustainable Offer Status

RoHS
Compliant

Options

Services