Galaxy VS Battery Breaker Kit 20-80kW 400V

Galaxy VS Battery Breaker Kit 20-80kW 400V Front Left
Galaxy VS Battery Breaker Kit 20-80kW 400V Front Left
Galaxy VS Battery Breaker Kit 20-80kW 400V Front Left
Galaxy VS Battery Breaker Kit 20-80kW 400V Front Left
RoHS
  • Battery breaker kit that controls DC voltage sent from third party battery solutions to the UPS. For use with the Galaxy VS empty classic battery cabinets or third ...

View Product Overview

GVSBBK20K80H Features

Galaxy VS Battery Breaker Kit 20-80kW 400V
Battery breaker kit that controls DC voltage sent from third party battery solutions to the UPS. For use with the Galaxy VS empty classic battery cabinets or third party battery solutions.

Product Distribution

United Arab Emirates, Afghanistan, Albania, Armenia, Angola, Austria, Australia, Aruba, Azerbaijan, Bosnia and Herzegovina, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bolivia, Brazil, Botswana, Belarus, The Democratic Republic Of Congo, Switzerland, Côte d'Ivoire, Chile, Cameroon, China, Serbia and Montenegro, Cyprus, Czech Republic, Germany, Djibouti, Denmark, Algeria, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, United Kingdom, Grenada, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Hong Kong, Croatia, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Italy, Jamaica, Jordan, Japan, Kenya, Cambodia, South Korea, Kuwait, Cayman Islands, Lebanon, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Madagascar, Macedonia, Mali, Myanmar, Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Malaysia, Mozambique, Namibia, Nigeria, Netherlands, Norway, New Zealand, Oman, Philippines, Pakistan, Poland, Portugal, Paraguay, Qatar, Reunion, Romania, Russia, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, Turkey, Taiwan, Tanzania, Ukraine, Uganda, Uruguay, Uzbekistan, Vietnam, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

Technical Specifications

Batteries & Runtime

Battery type
VRLA

Physical

Maximum Height
420MM, 42.0CM
Maximum Width
280MM, 28.0CM
Maximum Depth
250MM, 25.0CM
Net Weight
5.0KG
Shipping weight
10.0KG
Shipping Height
540MM, 54.0CM
Shipping Width
800MM, 80.0CM
Shipping Depth
500MM, 50.0CM

Sustainable Offer Status

RoHS
Compliant
PEP
Available in Documentation tab

Options

Services