Condenser 2 EC Fan 14.6 MBH/1F TD 460-480V/3/60

Condenser 2 EC Fan 14.6 MBH/1F TD 460-480V/3/60 Front Left
Condenser 2 EC Fan 14.6 MBH/1F TD 460-480V/3/60 Front Left
Condenser 2 EC Fan 14.6 MBH/1F TD 460-480V/3/60 Front Left
Condenser 2 EC Fan 14.6 MBH/1F TD 460-480V/3/60 Front Left
Condenser 2 EC Fan 14.6 MBH/1F TD 460-480V/3/60 Front Left
Condenser 2 EC Fan 14.6 MBH/1F TD 460-480V/3/60 Front Right
Condenser 2 EC Fan 14.6 MBH/1F TD 460-480V/3/60 Front Straight
Condenser 2 EC Fan 14.6 MBH/1F TD 460-480V/3/60 Front Left
Condenser 2 EC Fan 14.6 MBH/1F TD 460-480V/3/60 Front Left
Condenser 2 EC Fan 14.6 MBH/1F TD 460-480V/3/60 Front Left
Condenser 2 EC Fan 14.6 MBH/1F TD 460-480V/3/60 Front Right
Condenser 2 EC Fan 14.6 MBH/1F TD 460-480V/3/60 Front Straight
  • Heat removal solutions designed to meet the diverse requirements of the data center and surrounding environment.

View Product Overview

ACCD75205 Features

Condenser 2 EC Fan 14.6 MBH/1F TD 460-480V/3/60
Heat removal solutions designed to meet the diverse requirements of the data center and surrounding environment.
  • Direct drive motors
    Stress on bearings is nearly eliminated, increasing useful life. Allows integral fan/motor assembly to be factory balanced, which lowers vibration and expedites startup.

Uniflair Air Cooled Condensers Features & Benefits

Availability

Direct drive motors
Stress on bearings is nearly eliminated, increasing useful life. Allows integral fan/motor assembly to be factory balanced, which lowers vibration and expedites startup.

Total cost of Ownership

Variable speed fans
Variable speed fans reduce energy consumption during off-peak cooling periods.

Product Distribution

Antigua and Barbuda, Anguilla, Netherlands Antilles, Argentina, Aruba, Barbados, Bermuda, Bolivia, Brazil, Bahamas, Belize, Canada, Chile, Colombia, Costa Rica, Cuba, Dominica, Dominican Republic, Ecuador, Falkland Islands, Grenada, French Guiana, Guadeloupe, Guatemala, Guyana, Honduras, Haiti, Jamaica, Saint Kitts And Nevis, Saint Lucia, Madagascar, Martinique, Mauritius, Mexico, Nicaragua, Panama, Peru, Puerto Rico, Paraguay, Reunion, El Salvador, Turks And Caicos Islands, Trinidad and Tobago, United States, Uruguay, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands, Mayotte

Technical Specifications

Input

Input Power
4400.0Watts

Physical

Maximum Height
1248MM, 124.8CM
Maximum Width
3302MM, 330.2CM
Maximum Depth
1154MM, 115.4CM
Net Weight
290.91KG
Shipping weight
636.36KG
Shipping Height
1245MM, 124.5CM
Shipping Width
3480MM, 348.0CM
Shipping Depth
1397MM, 139.7CM

Conformance

Standard warranty
1 year (parts only)

General

Air Flow
10382.84lps

Options

Services