Uniflair Sub Base Plenum 500mm (20") No Grille Frame Size 7 - Raven Black

Uniflair Sub Base Plenum 500mm (20") No Grille Frame Size 7 - Raven Black Front Left
Uniflair Sub Base Plenum 500mm (20") No Grille Frame Size 7 - Raven Black Front Left
Uniflair Sub Base Plenum 500mm (20") No Grille Frame Size 7 - Raven Black Front Left
Uniflair Sub Base Plenum 500mm (20") No Grille Frame Size 7 - Raven Black Front Left

ACSB76199 Features

Uniflair Sub Base Plenum 500mm (20") No Grille Frame Size 7 - Raven Black

Product Distribution

Antigua and Barbuda, Anguilla, Netherlands Antilles, Argentina, Aruba, Barbados, Bermuda, Bolivia, Brazil, Bahamas, Belize, Colombia, Costa Rica, Dominica, Dominican Republic, Ecuador, Grenada, Guatemala, Guyana, Honduras, Haiti, Jamaica, Saint Kitts And Nevis, Cayman Islands, Saint Lucia, Mexico, Nicaragua, Panama, Peru, Puerto Rico, Paraguay, El Salvador, Trinidad and Tobago, Uruguay, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands

Technical Specifications

Physical

Maximum Height
500MM, 50.0CM
Maximum Width
2572MM, 257.2CM
Maximum Depth
855MM, 85.5CM
Net Weight
90.19KG
Shipping weight
93.18KG
Shipping Height
559MM, 55.9CM
Shipping Width
2616MM, 261.6CM
Shipping Depth
914MM, 91.4CM

Conformance

Standard warranty
1 year

Options

Services