Li-Ion Battery 9540A - Battery Rack UL 17 modules Type G for GVX, GVM, G7K

Li-Ion Battery 9540A - Battery Rack UL 17 modules Type G for GVX, GVM, G7K Front Left
Li-Ion Battery 9540A - Battery Rack UL 17 modules Type G for GVX, GVM, G7K Front Left
Li-Ion Battery 9540A - Battery Rack UL 17 modules Type G for GVX, GVM, G7K Front Left
Li-Ion Battery 9540A - Battery Rack UL 17 modules Type G for GVX, GVM, G7K Front Left
Li-Ion Battery 9540A - Battery Rack UL 17 modules Type G for GVX, GVM, G7K Front Left
Li-Ion Battery 9540A - Battery Rack UL 17 modules Type G for GVX, GVM, G7K Front Left
Li-Ion Battery 9540A - Battery Rack UL 17 modules Type G for GVX, GVM, G7K Front Right
Li-Ion Battery 9540A - Battery Rack UL 17 modules Type G for GVX, GVM, G7K Front Right
Li-Ion Battery 9540A - Battery Rack UL 17 modules Type G for GVX, GVM, G7K Front Right
Li-Ion Battery 9540A - Battery Rack UL 17 modules Type G for GVX, GVM, G7K Front Right
Li-Ion Battery 9540A - Battery Rack UL 17 modules Type G for GVX, GVM, G7K Front Straight
Li-Ion Battery 9540A - Battery Rack UL 17 modules Type G for GVX, GVM, G7K Front Straight
Li-Ion Battery 9540A - Battery Rack UL 17 modules Type G for GVX, GVM, G7K Front Straight
Li-Ion Battery 9540A - Battery Rack UL 17 modules Type G for GVX, GVM, G7K Front Straight
Li-Ion Battery 9540A - Battery Rack UL 17 modules Type G for GVX, GVM, G7K Back
Li-Ion Battery 9540A - Battery Rack UL 17 modules Type G for GVX, GVM, G7K Back
Li-Ion Battery 9540A - Battery Rack UL 17 modules Type G for GVX, GVM, G7K Back
Li-Ion Battery 9540A - Battery Rack UL 17 modules Type G for GVX, GVM, G7K Back
Li-Ion Battery 9540A - Battery Rack UL 17 modules Type G for GVX, GVM, G7K Application
Li-Ion Battery 9540A - Battery Rack UL 17 modules Type G for GVX, GVM, G7K Front Left
Li-Ion Battery 9540A - Battery Rack UL 17 modules Type G for GVX, GVM, G7K Front Left
Li-Ion Battery 9540A - Battery Rack UL 17 modules Type G for GVX, GVM, G7K Front Left
Li-Ion Battery 9540A - Battery Rack UL 17 modules Type G for GVX, GVM, G7K Front Left
Li-Ion Battery 9540A - Battery Rack UL 17 modules Type G for GVX, GVM, G7K Front Right
Li-Ion Battery 9540A - Battery Rack UL 17 modules Type G for GVX, GVM, G7K Front Right
Li-Ion Battery 9540A - Battery Rack UL 17 modules Type G for GVX, GVM, G7K Front Right
Li-Ion Battery 9540A - Battery Rack UL 17 modules Type G for GVX, GVM, G7K Front Right
Li-Ion Battery 9540A - Battery Rack UL 17 modules Type G for GVX, GVM, G7K Front Straight
Li-Ion Battery 9540A - Battery Rack UL 17 modules Type G for GVX, GVM, G7K Front Straight
Li-Ion Battery 9540A - Battery Rack UL 17 modules Type G for GVX, GVM, G7K Front Straight
Li-Ion Battery 9540A - Battery Rack UL 17 modules Type G for GVX, GVM, G7K Front Straight
Li-Ion Battery 9540A - Battery Rack UL 17 modules Type G for GVX, GVM, G7K Back
Li-Ion Battery 9540A - Battery Rack UL 17 modules Type G for GVX, GVM, G7K Back
Li-Ion Battery 9540A - Battery Rack UL 17 modules Type G for GVX, GVM, G7K Back
Li-Ion Battery 9540A - Battery Rack UL 17 modules Type G for GVX, GVM, G7K Back
Li-Ion Battery 9540A - Battery Rack UL 17 modules Type G for GVX, GVM, G7K Application
  • UL 9540A tested Li-Ion Battery Cabinet with 17 battery modules (Type G) for GVX, GVM, G7K UPS (UL standard)

  • Includes: User manual

View Product Overview

LIBSMG95GUL Features

Li-Ion Battery 9540A - Battery Rack UL 17 modules Type G for GVX, GVM, G7K
UL 9540A tested Li-Ion Battery Cabinet with 17 battery modules (Type G) for GVX, GVM, G7K UPS (UL standard)
Includes: User manual

Galaxy Lithium Ion Battery Systems Features & Benefits

Total cost of Ownership

Reduces cooling costs
Reduces the battery room size and increases tolerance to a wider operating temperature range, which allows you to decrease the capacity of the cooling solution.
Lightweight battery solution
Reduces weight by over two-thirds, providing flexibility to install the battery solution on any floor while minimizing structural modification requirements.
Extended battery life
Lithium-ion technology doubles battery service life, reducing the risks of downtime or load interruption during maintenance or replacement.
Compact battery footprint
Reduces battery solution footprint dramatically, so revenue-generating equipment can take its place.
Advanced battery management included
Embedded monitoring at the cell, module, and cabinet level provides a clear picture of battery runtime and health, with the added benefits of predictable, consistent runtime performance, and stable cell health.

Product Distribution

Antigua and Barbuda, Anguilla, Netherlands Antilles, Aruba, Barbados, Bermuda, Bolivia, Brazil, Bahamas, Belize, Canada, Colombia, Costa Rica, Dominica, Dominican Republic, Ecuador, Grenada, Guatemala, Guyana, Honduras, Haiti, Jamaica, Saint Kitts And Nevis, Cayman Islands, Saint Lucia, Mexico, Nicaragua, Panama, Puerto Rico, Paraguay, El Salvador, Trinidad and Tobago, United States, Uruguay, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands

Technical Specifications

Output

Battery Capacity (mAh)
67000
Battery Output Voltage
516.8 V

Batteries & Runtime

Battery type
Li-Ion (Lithium-Ion)
Battery mounting
Enclosed battery cabinet
Battery Placement
Battery cabinet
Battery manufacturer
Samsung

Physical

Maximum Height
2055MM, 205.5CM
Maximum Width
650MM, 65.0CM
Maximum Depth
530MM, 53.0CM
Net Weight
510.0KG
Shipping weight
530.0KG
Shipping Height
2200MM, 220.0CM
Shipping Width
1200MM, 120.0CM
Shipping Depth
530MM, 53.0CM
Color
White

Environmental

Operating Temperature
18 - 28 °C
Storage Temperature
0 - 40 °C
Storage Relative Humidity
0 - 60 %

Conformance

Approvals
IBC 2015, UL listed
Standard warranty
3 years repair or replace

Options

Services