Galaxy VS Parallel Maintenance Bypass Panel for 2 UPSs, 60-120kW 400V Wallmount

Galaxy VS Parallel Maintenance Bypass Panel for 2 UPSs, 60-120kW 400V Wallmount Front Left
Galaxy VS Parallel Maintenance Bypass Panel for 2 UPSs, 60-120kW 400V Wallmount Front Left
Galaxy VS Parallel Maintenance Bypass Panel for 2 UPSs, 60-120kW 400V Wallmount Front Left
Galaxy VS Parallel Maintenance Bypass Panel for 2 UPSs, 60-120kW 400V Wallmount Front Right
Galaxy VS Parallel Maintenance Bypass Panel for 2 UPSs, 60-120kW 400V Wallmount Front Straight
Galaxy VS Parallel Maintenance Bypass Panel for 2 UPSs, 60-120kW 400V Wallmount Back
Galaxy VS Parallel Maintenance Bypass Panel for 2 UPSs, 60-120kW 400V Wallmount Front Left
Galaxy VS Parallel Maintenance Bypass Panel for 2 UPSs, 60-120kW 400V Wallmount Front Right
Galaxy VS Parallel Maintenance Bypass Panel for 2 UPSs, 60-120kW 400V Wallmount Front Straight
Galaxy VS Parallel Maintenance Bypass Panel for 2 UPSs, 60-120kW 400V Wallmount Back
RoHS
  • Maintenance bypass panel for complete isolation of two UPSs in parallel during service operations.

View Product Overview

GVSBPAR60K120H Features

Galaxy VS Parallel Maintenance Bypass Panel for 2 UPSs, 60-120kW 400V Wallmount
Maintenance bypass panel for complete isolation of two UPSs in parallel during service operations.

Product Distribution

United Arab Emirates, Afghanistan, Armenia, Angola, Austria, Australia, Aruba, Azerbaijan, Bosnia and Herzegovina, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bolivia, Brazil, Botswana, Belarus, The Democratic Republic Of Congo, Switzerland, Côte d'Ivoire, Chile, Cameroon, China, Colombia, Serbia and Montenegro, Cyprus, Czech Republic, Germany, Djibouti, Denmark, Algeria, Estonia, Egypt, Spain, Ethiopia, Finland, Fiji, France, Gabon, United Kingdom, Georgia, Ghana, Gambia, Greece, Hong Kong, Croatia, Hungary, Indonesia, Ireland, Israel, Iraq, Iceland, Italy, Jamaica, Jordan, Japan, Kenya, South Korea, Kuwait, Cayman Islands, Lebanon, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Macedonia, Mali, Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Malaysia, Mozambique, Namibia, Nigeria, Netherlands, Norway, New Zealand, Oman, Philippines, Pakistan, Poland, Portugal, Paraguay, Qatar, Romania, Russia, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, Togo, Thailand, Turkmenistan, Tunisia, Turkey, Taiwan, Tanzania, Ukraine, Uganda, Uruguay, Uzbekistan, Vietnam, Yemen, South Africa, Zambia, Zimbabwe

Technical Specifications

Physical

Maximum Height
1000MM, 100.0CM
Maximum Width
900MM, 90.0CM
Maximum Depth
280MM, 28.0CM
Net Weight
83.0KG
Shipping weight
113.0KG
Shipping Height
565MM, 56.5CM
Shipping Width
1000MM, 100.0CM
Shipping Depth
1200MM, 120.0CM

Environmental

Operating Temperature
0 - 40 °C
Storage Temperature
-25 - 55 °C

Sustainable Offer Status

RoHS
Compliant
PEP
Available in Documentation tab

Options

Services