APC Symmetra RM XR Frame w/2 SYBT2 Scalable to 4 208/240V

APC Symmetra RM XR Frame w/2 SYBT2 Scalable to 4 208/240V Front Left
APC Symmetra RM XR Frame w/2 SYBT2 Scalable to 4 208/240V Front Left
APC Symmetra RM XR Frame w/2 SYBT2 Scalable to 4 208/240V Front Left
APC Symmetra RM XR Frame w/2 SYBT2 Scalable to 4 208/240V Front Left
APC Symmetra RM XR Frame w/2 SYBT2 Scalable to 4 208/240V Front Left
APC Symmetra RM XR Frame w/2 SYBT2 Scalable to 4 208/240V Front Left
RoHS
  • Includes: Rack mounting brackets, User manual

View Product Overview

SYRMXR2B4 Features

Key Features

Rack Height
4U
APC Symmetra RM XR Frame w/2 SYBT2 Scalable to 4 208/240V
Includes: Rack mounting brackets, User manual
  • Cascading capabilities
    Horizontal console port servers can be cascaded to manage up to 1,024 devices.
  • Hot Pluggable Operation
    Add or remove servers without having to power off the switch.
  • Intelligent battery management
    Maximizes battery performance, life, and reliability through intelligent, precision charging.
  • Status Indicator LED's
    Dual Status Indicator - Alerts you to the unit's power status. Green indicates it's ready for use. The Red indicator signals the unit's shutdown to save your automobile battery from draining.

Product Distribution

Anguilla, Netherlands Antilles, Aruba, Barbados, Bermuda, Brazil, Bahamas, Belize, Canada, Colombia, Costa Rica, Dominica, Dominican Republic, Ecuador, French Guiana, Guadeloupe, Guatemala, Guyana, Honduras, Haiti, Jamaica, Saint Kitts And Nevis, Cayman Islands, Saint Lucia, Madagascar, Martinique, Mauritius, Mexico, Nicaragua, Panama, Puerto Rico, Reunion, Saudi Arabia, El Salvador, Turks And Caicos Islands, Trinidad and Tobago, United States, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands, Mayotte

Technical Specifications

Input

Number of Power Cords
1

Batteries & Runtime

Battery type
Lead-acid battery
Included Battery Modules
2
Battery mounting
Enclosed battery cabinet
Battery Placement
External frame
Battery Slots Empty
2
Expected Battery Life (years)
3 - 5
RBC Quantity
2

Physical

Maximum Height
178MM, 17.8CM
Maximum Width
483MM, 48.3CM
Maximum Depth
640MM, 64.0CM
Net Weight
65.45KG
Shipping weight
75.0KG
Shipping Height
343MM, 34.3CM
Shipping Width
584MM, 58.4CM
Shipping Depth
813MM, 81.3CM
Color
Black

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 3048meters
Storage Temperature
-55 - 60 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0 - 15240meters

Conformance

Standard warranty
2 years repair or replace, optional on-site warranties available, optional extended warranties available

Sustainable Offer Status

RoHS
Compliant

Options

Services