APC Essential SurgeArrest 6 Rotating Outlets with 5V, 3.4A 2 Port USB Charger, 120V

APC Essential SurgeArrest 6 Rotating Outlets with 5V, 3.4A 2 Port USB Charger, 120V Front Left
APC Essential SurgeArrest 6 Rotating Outlets with 5V, 3.4A 2 Port USB Charger, 120V Front Left
APC Essential SurgeArrest 6 Rotating Outlets with 5V, 3.4A 2 Port USB Charger, 120V Front Left
APC Essential SurgeArrest 6 Rotating Outlets with 5V, 3.4A 2 Port USB Charger, 120V Front Right
APC Essential SurgeArrest 6 Rotating Outlets with 5V, 3.4A 2 Port USB Charger, 120V Front Straight
APC Essential SurgeArrest 6 Rotating Outlets with 5V, 3.4A 2 Port USB Charger, 120V Detailed
APC Essential SurgeArrest 6 Rotating Outlets with 5V, 3.4A 2 Port USB Charger, 120V Subcategory
APC Essential SurgeArrest 6 Rotating Outlets with 5V, 3.4A 2 Port USB Charger, 120V Default
APC Essential SurgeArrest 6 Rotating Outlets with 5V, 3.4A 2 Port USB Charger, 120V Front Left
APC Essential SurgeArrest 6 Rotating Outlets with 5V, 3.4A 2 Port USB Charger, 120V Front Right
APC Essential SurgeArrest 6 Rotating Outlets with 5V, 3.4A 2 Port USB Charger, 120V Front Straight
APC Essential SurgeArrest 6 Rotating Outlets with 5V, 3.4A 2 Port USB Charger, 120V Detailed
APC Essential SurgeArrest 6 Rotating Outlets with 5V, 3.4A 2 Port USB Charger, 120V Subcategory
APC Essential SurgeArrest 6 Rotating Outlets with 5V, 3.4A 2 Port USB Charger, 120V Default
RoHS
  • Basic Protection Against Power Surges for Computers and Electronics

  • Includes: User manual

View Product Overview

PE6RU3 Features

Key Features

Nominal Input Voltage
120V
Input Connections
NEMA 5-15P
Cord Length
1.8meters
Maximum Input Current
15.0A
APC Essential SurgeArrest 6 Rotating Outlets with 5V, 3.4A 2 Port USB Charger, 120V
Basic Protection Against Power Surges for Computers and Electronics
Includes: User manual
  • USB charging ports
    Simultaneously charge mobile devices, including smartphones and tablets.

SurgeArrest Essential Features & Benefits

Marketing features

Data-line Protection
Protection of data lines (Ethernet, Coaxial and Phone lines) ensures complete protection of your equipment from surges. It is very important to protect your equipment from “back door” electric surges traveling through data lines, as they can be as damaging to your equipment as surges traveling over power lines.
Resettable circuit breaker
Easy recovery from overloads; no need to replace a fuse. (Not available on Wall Tap SKUs)

Protection

Safety-Agency Approved Surge Protector
All the APC surge protectors undergo stringent testing to comply with global and local agency safety requirements.
Noise Filtering
Attenuates EMI/RFI line noise that can cause data errors and keyboard lockups, ensuring better performance of protected equipment.
Lightning and Surge Protection
To prevent damage to your equipment from electric power surges and spikes.

Safety

Fail Safe Mode
Most other surge suppressors continue to let power through even after their circuits have been damaged, leaving your equipment exposed to future surges. APC's SurgeArrest fail safe, which means that once the circuit of an APC SurgeArrest has been compromised the unit disconnects equipment from the power supply ensuring that no damaging surges reach your equipment.
Catastrophic Event Protection
SurgeArrest components such as MOVs and Thermal fuse ensure instantaneous reaction to lightning strikes and wiring faults. If the surge components are damaged due to power spike or over voltage, excess power cannot reach your equipment. Unlike the APC SurgeArrest products, most surge suppressors continue to let power through even after circuits have been damaged, leaving your equipment exposed to other damaging surges.
Building Wiring Fault Indicator
This LED informs users of potentially dangerous wiring problems in the wall circuit.
Protection working indicator
SurgeArrest will warn you if its circuitry has been damaged by heavy strike or power line surge and it is unable to provide 100% protection. If still under warranty, APC will then replace your damaged SurgeArrest free of charge.

Product Distribution

Antigua and Barbuda, Anguilla, Netherlands Antilles, Argentina, Aruba, Barbados, Bermuda, Bolivia, Brazil, Bahamas, Belize, Canada, Chile, Colombia, Costa Rica, Dominica, Dominican Republic, Ecuador, Grenada, Guatemala, Guyana, Honduras, Haiti, Jamaica, Saint Kitts And Nevis, Cayman Islands, Saint Lucia, Mexico, Nicaragua, Panama, Peru, Puerto Rico, Paraguay, El Salvador, Trinidad and Tobago, United States, Uruguay, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands

Technical Specifications

Output

Number of Outlets
6.0
Receptacle Style
NEMA 5-15R

Input

Input frequency
50/60 Hz
Number of Power Cords
1
Input Power
1800 Watts
Maximum Line Current
15A

Surge Protection and Filtering

Surge energy rating
1080Joules
ts_nm_surge_response
1ns
Peak Current Common Mode
48kAmps
Peak Current Normal Mode
24kAmps

Physical

Maximum Height
326MM, 32.6CM
Maximum Width
44MM, 4.4CM
Maximum Depth
50MM, 5.0CM
Net Weight
0.87KG
Shipping weight
0.9KG
Shipping Height
365MM, 36.5CM
Shipping Width
105MM, 10.5CM
Shipping Depth
57MM, 5.7CM
Color
Black
Master Carton Dimensions (Length x Width x Height)
229 x 178 x 381MM
Master Carton Units
6.0
Master Carton Weight
5.71
Units per Pallet
300.0
SCC Codes
10731304343698

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 3048meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0 - 15240meters

Conformance

Approvals
cULus, UL 1310, UL 1449, UL 498

Sustainable Offer Status

RoHS
Compliant

Options

Services