Galaxy VS Seismic Kit for 1970mm tall UPS or modular battery cabinet

Galaxy VS Seismic Kit for 1970mm tall UPS or modular battery cabinet Front Right
Galaxy VS Seismic Kit for 1970mm tall UPS or modular battery cabinet Front Right
Galaxy VS Seismic Kit for 1970mm tall UPS or modular battery cabinet Front Right
Galaxy VS Seismic Kit for 1970mm tall UPS or modular battery cabinet Front Right
  • Seismic kit that includes anchoring brackets and anchors.

View Product Overview

GVSOPT016 Features

Galaxy VS Seismic Kit for 1970mm tall UPS or modular battery cabinet
Seismic kit that includes anchoring brackets and anchors.

Product Distribution

United Arab Emirates, Afghanistan, Antigua and Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Austria, Australia, Aruba, Azerbaijan, Bosnia and Herzegovina, Barbados, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Bolivia, Brazil, Bahamas, Botswana, Belarus, Belize, Canada, The Democratic Republic Of Congo, Switzerland, Côte d'Ivoire, Chile, Cameroon, China, Colombia, Costa Rica, Serbia and Montenegro, Cyprus, Czech Republic, Germany, Djibouti, Denmark, Dominica, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, United Kingdom, Grenada, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Guatemala, Guyana, Hong Kong, Honduras, Croatia, Haiti, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Italy, Jamaica, Jordan, Japan, Kenya, Cambodia, Saint Kitts And Nevis, South Korea, Kuwait, Cayman Islands, Lebanon, Saint Lucia, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Madagascar, Macedonia, Mali, Myanmar, Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mexico, Malaysia, Mozambique, Namibia, Nigeria, Nicaragua, Netherlands, Norway, New Zealand, Oman, Panama, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Qatar, Reunion, Romania, Russia, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Turks And Caicos Islands, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, Turkey, Trinidad and Tobago, Taiwan, Tanzania, Ukraine, Uganda, United States, Uruguay, Uzbekistan, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands, Vietnam, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

Technical Specifications

Physical

Maximum Height
230MM, 23.0CM
Maximum Width
650MM, 65.0CM
Maximum Depth
330MM, 33.0CM
Net Weight
6.35KG
Shipping weight
14.0KG
Shipping Height
230MM, 23.0CM
Shipping Width
650MM, 65.0CM
Shipping Depth
330MM, 33.0CM

Options

Services