APC Smart-UPS RC 96VDC Battery String

APC Smart-UPS RC 96VDC Battery String Front Left
APC Smart-UPS RC 96VDC Battery String Front Left
APC Smart-UPS RC 96VDC Battery String Front Left
APC Smart-UPS RC 96VDC Battery String Front Left
APC Smart-UPS RC 96VDC Battery String Front Left
APC Smart-UPS RC 96VDC Battery String Front Left
RoHS
  • Extended-run battery systems provide flexible runtime to critical Smart-UPS applications.

  • Includes: All required connectors, Installation guide, Reusable packaging

View Product Overview

SRC004 Features

APC Smart-UPS RC 96VDC Battery String
Extended-run battery systems provide flexible runtime to critical Smart-UPS applications.
Includes: All required connectors, Installation guide, Reusable packaging
  • Hot-swappable batteries
    Ensures clean, uninterrupted power to protected equipment while batteries are being replaced
  • User-replaceable batteries
    Increases availability by allowing a trained user to perform upgrades and replacements of the batteries reducing Mean Time to Repair (MTTR)

Smart-UPS Battery Systems Features & Benefits

Availability

Advanced battery management included
Embedded monitoring at the cell, module, and cabinet level provides a clear picture of battery runtime and health, with the added benefits of predictable, consistent runtime performance, and stable cell health.
Multiple battery pack configuration
Connect up to 10 battery packs for extended runtime applications.

Product Distribution

Antigua and Barbuda, Anguilla, Netherlands Antilles, Argentina, Aruba, Barbados, Bermuda, Bolivia, Brazil, Bahamas, Belize, Chile, China, Colombia, Costa Rica, Dominica, Dominican Republic, Ecuador, Grenada, Guadeloupe, Guatemala, Guyana, Honduras, Haiti, India, Jamaica, Saint Kitts And Nevis, Cayman Islands, Saint Lucia, Morocco, Martinique, Mexico, Nicaragua, Panama, Peru, Pakistan, Puerto Rico, Paraguay, El Salvador, Turks And Caicos Islands, Turkey, Trinidad and Tobago, Uruguay, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands

Technical Specifications

Input

Number of Power Cords
1

Batteries & Runtime

Battery type
Lead-acid battery
Battery mounting
Enclosed battery cartridge
Expected Battery Life (years)
3 - 5
RBC Quantity
1
Battery blocks per string
2

Physical

Maximum Height
132MM, 13.2CM
Maximum Width
405MM, 40.5CM
Maximum Depth
152MM, 15.2CM
Net Weight
20.0KG
Shipping weight
22.0KG
Shipping Height
180MM, 18.0CM
Shipping Width
570MM, 57.0CM
Shipping Depth
474MM, 47.4CM
Color
Black
Units per Pallet
20.0

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 3048meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0 - 15240meters

Conformance

Standard warranty
1 year repair or replace

Sustainable Offer Status

RoHS
Compliant

Options

Services