Uniflair Sub Base Plenum 500mm (20") No Grille Frame Size 3 - Uniflair Blue

Uniflair Sub Base Plenum 500mm (20") No Grille Frame Size 3 - Uniflair Blue Front Left
Uniflair Sub Base Plenum 500mm (20") No Grille Frame Size 3 - Uniflair Blue Front Left
Uniflair Sub Base Plenum 500mm (20") No Grille Frame Size 3 - Uniflair Blue Front Left
Uniflair Sub Base Plenum 500mm (20") No Grille Frame Size 3 - Uniflair Blue Front Left

ACSB76180 Features

Uniflair Sub Base Plenum 500mm (20") No Grille Frame Size 3 - Uniflair Blue

Product Distribution

Antigua and Barbuda, Anguilla, Netherlands Antilles, Argentina, Aruba, Barbados, Bermuda, Bolivia, Brazil, Bahamas, Belize, Colombia, Costa Rica, Dominica, Dominican Republic, Ecuador, Grenada, Guatemala, Guyana, Honduras, Haiti, Jamaica, Saint Kitts And Nevis, Cayman Islands, Saint Lucia, Mexico, Nicaragua, Panama, Peru, Puerto Rico, Paraguay, El Salvador, Trinidad and Tobago, Uruguay, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands

Technical Specifications

Physical

Maximum Height
500MM, 50.0CM
Maximum Width
1000MM, 100.0CM
Maximum Depth
740MM, 74.0CM
Net Weight
41.08KG
Shipping weight
43.18KG
Shipping Height
559MM, 55.9CM
Shipping Width
1067MM, 106.7CM
Shipping Depth
813MM, 81.3CM

Conformance

Standard warranty
1 year

Options

Services