Our Brands

Uniflair MERV 11 Bag Filter Plenum Frame Size 8 - Uniflair Blue

Uniflair MERV 11 Bag Filter Plenum Frame Size 8 - Uniflair Blue Front Left
Uniflair MERV 11 Bag Filter Plenum Frame Size 8 - Uniflair Blue Front Left
Uniflair MERV 11 Bag Filter Plenum Frame Size 8 - Uniflair Blue Front Left
Uniflair MERV 11 Bag Filter Plenum Frame Size 8 - Uniflair Blue Front Left

ACPL75182 Features

Uniflair MERV 11 Bag Filter Plenum Frame Size 8 - Uniflair Blue

Product Distribution

Antigua and Barbuda, Anguilla, Netherlands Antilles, Argentina, Aruba, Barbados, Bermuda, Bolivia, Brazil, Bahamas, Belize, Colombia, Costa Rica, Dominica, Dominican Republic, Ecuador, Grenada, Guatemala, Guyana, Honduras, Haiti, Jamaica, Saint Kitts And Nevis, Cayman Islands, Saint Lucia, Mexico, Nicaragua, Panama, Peru, Puerto Rico, Paraguay, El Salvador, Trinidad and Tobago, Uruguay, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands

Technical Specifications

Physical

Maximum Height
499MM, 49.9CM
Maximum Width
3109MM, 310.9CM
Maximum Depth
865MM, 86.5CM
Net Weight
97.07KG
Shipping weight
99.79KG
Shipping Height
635MM, 63.5CM
Shipping Width
3251MM, 325.1CM
Shipping Depth
1016MM, 101.6CM

Conformance

Standard warranty
1 year

Options

Services