Our Brands

NEMA 12 (IP54) Filters Kit for GUTOR PXC UL 25/37.5/50 kVA UPS

NEMA 12 (IP54) Filters Kit for GUTOR PXC UL 25/37.5/50 kVA UPS Front Left
NEMA 12 (IP54) Filters Kit for GUTOR PXC UL 25/37.5/50 kVA UPS Front Left
NEMA 12 (IP54) Filters Kit for GUTOR PXC UL 25/37.5/50 kVA UPS Front Left
NEMA 12 (IP54) Filters Kit for GUTOR PXC UL 25/37.5/50 kVA UPS Front Left
  • Dust filter kits to achieve NEMA type 12 (IP54) protection rating for 25- 50kVA UPS solutions

View Product Overview

GUPXCK50F Features

NEMA 12 (IP54) Filters Kit for GUTOR PXC UL 25/37.5/50 kVA UPS
Dust filter kits to achieve NEMA type 12 (IP54) protection rating for 25- 50kVA UPS solutions

Gutor PXC Features & Benefits

Manageability

LCD graphics display
Text and mimic diagrams that display modes of operation, system parameters and alarms.
LED Indicators
Provide easy-to-read status of the unit and utility power conditions.

Availability

Advanced electrical features
Excellent power conditioning, very low harmonic distortion through IGBT rectifier, input power factor correction, and high power efficiency
Flexible Design
Available in a wide range of configurations to suit any operating environment
Dual mains input -standard
Standard feature increases availability by allowing the UPS to be connected to two separate power sources.
Swappable fan replacement
Allows replacement of individual fans without going to bypass increasing availability and load protection.

Sustainability

EU CoC for UPS
Ensures that UPSs sold in the EU are highly efficient

Serviceability

Life Cycle monitoring
Allows predictive maintenance notification to ensure continuity on the entire UPS system.
Front-access servicing
Simplifies installation and UPS maintenance while minimizing space requirements.
Multiple levels of service
With the option of packages or individual service components, our services are structured to allow you to pick and choose based on your needs.

Total cost of Ownership

Robust operation
No power derating in kW up to 40°C or 104°F.
High efficiency
High efficiency rates that remain stable even at lower operating power levels
Wide input voltage range
Designed for harsh electrical environments to save battery life.

Product Distribution

Aruba, Bermuda, Bahamas, Canada, Colombia, Costa Rica, Dominican Republic, Ecuador, Guatemala, Honduras, Haiti, Jamaica, Mexico, Panama, Puerto Rico, El Salvador, Trinidad and Tobago, United States, Venezuela

Technical Specifications

Physical

Maximum Height
216MM, 21.6CM
Maximum Width
216MM, 21.6CM
Maximum Depth
10MM, 1.0CM
Net Weight
0.45KG
Shipping weight
0.91KG
Shipping Height
254MM, 25.4CM
Shipping Width
254MM, 25.4CM
Shipping Depth
203MM, 20.3CM

Environmental

Operating Temperature
-10 - 40 °C
Operating Relative Humidity
0 - 95 (Non-condensing) %
Operating Elevation
0 - 2999.84meters
Storage Temperature
-15 - 40 °C
Storage Relative Humidity
0 - 95 (Non-condensing) %
Storage Elevation
0 - 4999.9meters

Conformance

Approvals
FCC part 15 class A, UL 1778
Standard warranty
1 year (parts only)

Options

Services