Galaxy VS Maintenance Bypass Cabinet with output transformer 100kW 480V in, 208V out, 77.6in tall

Galaxy VS Maintenance Bypass Cabinet with output transformer 100kW 480V in, 208V out, 77.6in tall Front Left
Galaxy VS Maintenance Bypass Cabinet with output transformer 100kW 480V in, 208V out, 77.6in tall Front Left
Galaxy VS Maintenance Bypass Cabinet with output transformer 100kW 480V in, 208V out, 77.6in tall Front Left
Galaxy VS Maintenance Bypass Cabinet with output transformer 100kW 480V in, 208V out, 77.6in tall Front Left
Galaxy VS Maintenance Bypass Cabinet with output transformer 100kW 480V in, 208V out, 77.6in tall Front Right
Galaxy VS Maintenance Bypass Cabinet with output transformer 100kW 480V in, 208V out, 77.6in tall Front Right
Galaxy VS Maintenance Bypass Cabinet with output transformer 100kW 480V in, 208V out, 77.6in tall Front Straight
Galaxy VS Maintenance Bypass Cabinet with output transformer 100kW 480V in, 208V out, 77.6in tall Front Straight
Galaxy VS Maintenance Bypass Cabinet with output transformer 100kW 480V in, 208V out, 77.6in tall Front Left
Galaxy VS Maintenance Bypass Cabinet with output transformer 100kW 480V in, 208V out, 77.6in tall Front Left
Galaxy VS Maintenance Bypass Cabinet with output transformer 100kW 480V in, 208V out, 77.6in tall Front Right
Galaxy VS Maintenance Bypass Cabinet with output transformer 100kW 480V in, 208V out, 77.6in tall Front Right
Galaxy VS Maintenance Bypass Cabinet with output transformer 100kW 480V in, 208V out, 77.6in tall Front Straight
Galaxy VS Maintenance Bypass Cabinet with output transformer 100kW 480V in, 208V out, 77.6in tall Front Straight
  • Maintenance bypass cabinet with output transformer. The maintenance bypass isolates the UPS completely during service operations. The output transformer converts ...

  • Includes: Installation guide

View Product Overview

GVSBPOT100T Features

Key Features

Nominal Output Voltage
208V 3PH
Nominal Input Voltage
480V 3PH
Galaxy VS Maintenance Bypass Cabinet with output transformer 100kW 480V in, 208V out, 77.6in tall
Maintenance bypass cabinet with output transformer. The maintenance bypass isolates the UPS completely during service operations. The output transformer converts the 480V output of the UPS into 208V output. Compatible with 480V UPS.
Includes: Installation guide

Product Distribution

Antigua and Barbuda, Netherlands Antilles, Aruba, Barbados, Bermuda, Brazil, Bahamas, Belize, Canada, Colombia, Costa Rica, Dominican Republic, Ecuador, Guatemala, Honduras, Haiti, Jamaica, Mexico, Nicaragua, Panama, Puerto Rico, El Salvador, Turks And Caicos Islands, Trinidad and Tobago, United States, Venezuela, U.S. Virgin Islands

Technical Specifications

Output

Input

Input frequency
60 Hz

Physical

Maximum Height
1970MM, 197.0CM
Maximum Width
600MM, 60.0CM
Maximum Depth
847MM, 84.7CM
Net Weight
710.0KG
Shipping weight
725.0KG
Shipping Height
2082MM, 208.2CM
Shipping Width
755MM, 75.5CM
Shipping Depth
1010MM, 101.0CM
Color
White

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 (Non-condensing) %
Operating Elevation
0 - 1015.9meters
Storage Temperature
-25 - 55 °C
Storage Relative Humidity
0 - 95 (Non-condensing) %

Options

Services