Our Brands

Galaxy VM Battery Breaker Kit 630A EL

Galaxy VM Battery Breaker Kit 630A EL Front Left
Galaxy VM Battery Breaker Kit 630A EL Front Left
Galaxy VM Battery Breaker Kit 630A EL Front Left
Galaxy VM Battery Breaker Kit 630A EL Front Left
Galaxy VM Battery Breaker Kit 630A EL Front Left
Galaxy VM Battery Breaker Kit 630A EL Front Left
Green Premium™
RoHS
  • Battery circuit breaker kit protects the DC cables from batteries to the UPS. For use with Galaxy VM empty battery cabinets.

  • Includes: Installation guide

View Product Overview

GVMBBK630EL Features

Key Features

Nominal Input Voltage
400V 3PH
Galaxy VM Battery Breaker Kit 630A EL
Battery circuit breaker kit protects the DC cables from batteries to the UPS. For use with Galaxy VM empty battery cabinets.
Includes: Installation guide

Galaxy VM Features & Benefits

Manageability

StruxureWare Data Center Expert compatible
Enables centralized management via StruxureWare Data Center Expert.
Mimic Diagram
Allows instant access to the status of the UPS.
LED status indicators
Quickly understand unit and power status with visual indicators.
LCD graphics touch screen display
Full color text and mimic diagrams that easily display modes of operation, systems parameters and alarms.
Integrated network management
Provides complete remote monitoring and control of the UPS. Enables you to monitor remote UPS's from a web browser or industry standard Network Management System.

Convenience

Swappable batteries
Allows quick addition of runtime capacity or replacement of existing battery modules. Installed modules are automatically recognized by the system.
5x8 Start-up service included
Required for full coverage of factory warranty
Wheel mounted
Allows for ease of handling during installation.
Top and bottom cable entry
Allows cabling from the top and bottom without the need of additional cabinets providing footprint savings and flexibility to the installation.

Serviceability

Multiple levels of service
With the option of packages or individual service components, our services are structured to allow you to pick and choose what you would like APC to do for you.
Front-access servicing
Simplifies installation and UPS maintenance while minimizing space requirements.

Safety

Internal backfeed protection
Increase system defense from power anomolies.
Seismic compliance
These all-steel enclosures meet IBC Zone 2 seismic rating.

Total cost of Ownership

Wide input voltage range
Designed for harsh electrical environments to save battery life.
Robust operation
No power derating in kW up to 40 degrees C or 104 degrees F.
Input Power Factor Correction
Minimizes installation costs by enabling the use of smaller generators and cabling.
High efficiency
High efficiency rates that remain stable even at lower operating power levels
ECOnversion mode
Operating mode that ensures ultra high efficiency while charging the batteries, conditioning the load power factor and ensuring a Class 1 output voltage regulation.

Sustainability

EU CoC for UPS
Ensures that UPSs sold in the EU are highly efficient
ENERGY STAR for UPS
Establishes that the efficiency of the UPS is in the top 25% of the market as verified by third party testing

Availability

Parallel-capacity capable
Increases total power capacity by using multiple uninterruptible power supplies simultaneously.
Modular battery offer
Allows replacement of batteries without the need to go to maintenance bypass while maintaining availability and continuous protection of the load
Flexible Design
Available in a wide range of configurations to suit any operating environment
Energy storage flexibility
Conventional flooded and modular battery offer along with different charging modes allows tailoring to specific back-up requirements.
Advanced electrical features
Excellent power conditioning, very low harmonic distortion through IGBT rectifier, input power factor correction, and high power efficiency
Parallel-redundant capable
Power the connected equipment with multiple uninterruptible power supplies to increase system redundancy

Product Distribution

United Arab Emirates, Afghanistan, Antigua and Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Australia, Aruba, Azerbaijan, Bosnia and Herzegovina, Barbados, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Bolivia, Brazil, Bahamas, Botswana, Belarus, Belize, The Democratic Republic Of Congo, Switzerland, Côte d'Ivoire, Cameroon, China, Colombia, Costa Rica, Cyprus, Czech Republic, Germany, Djibouti, Denmark, Dominica, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, United Kingdom, Grenada, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Guatemala, Guyana, Hong Kong, Honduras, Croatia, Haiti, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Italy, Jamaica, Jordan, Kenya, Cambodia, Saint Kitts And Nevis, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, Saint Lucia, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Madagascar, Macedonia, Mali, Myanmar, Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mexico, Malaysia, Mozambique, Namibia, Nigeria, Nicaragua, Netherlands, Norway, New Zealand, Oman, Panama, Peru, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Qatar, Reunion, Romania, Russia, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Turks And Caicos Islands, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, Turkey, Trinidad and Tobago, Taiwan, Tanzania, Ukraine, Uganda, Uruguay, Uzbekistan, Saint Vincent And The Grenadines, Venezuela, Vietnam, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

Technical Specifications

Input

Batteries & Runtime

Battery type
External battery system
Battery mounting
Open frame battery stands

Physical

Maximum Height
262MM, 26.2CM
Maximum Width
377MM, 37.7CM
Maximum Depth
766MM, 76.6CM
Net Weight
11.88KG
Shipping weight
11.9KG
Shipping Height
279MM, 27.9CM
Shipping Width
406MM, 40.6CM
Shipping Depth
813MM, 81.3CM
Color
White

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 1015.9meters
Storage Temperature
-25 - 40 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0 - 14999.8meters

Conformance

Approvals
C-Tick, CE, EN/IEC 62040-1, EN/IEC 62040-2, EN/IEC 62040-3, IBC 2012 and CBC2013 to Sds=2.02g , RCM, UL 1778, VFI-SS-111

Sustainable Offer Status

RoHS
Compliant
PEP
Available in Documentation tab
EOLI
Available in Documentation tab

Options

Services