APC Smart-UPS RT PDU Kit, 5/6kVA, 120V/208V, 2x NEMA L5-20R & 1x NEMA L14-30R

APC Smart-UPS RT PDU Kit, 5/6kVA, 120V/208V, 2x NEMA L5-20R & 1x NEMA L14-30R Front Left
APC Smart-UPS RT PDU Kit, 5/6kVA, 120V/208V, 2x NEMA L5-20R & 1x NEMA L14-30R Front Left
APC Smart-UPS RT PDU Kit, 5/6kVA, 120V/208V, 2x NEMA L5-20R & 1x NEMA L14-30R Front Left
APC Smart-UPS RT PDU Kit, 5/6kVA, 120V/208V, 2x NEMA L5-20R & 1x NEMA L14-30R Front Left
APC Smart-UPS RT PDU Kit, 5/6kVA, 120V/208V, 2x NEMA L5-20R & 1x NEMA L14-30R Front Left
APC Smart-UPS RT PDU Kit, 5/6kVA, 120V/208V, 2x NEMA L5-20R & 1x NEMA L14-30R Front Left
RoHS
  • Accessory solutions to tailor the Smart-UPS to meet your specific needs

  • Includes: Installation guide

View Product Overview

SURT016 Features

Key Features

Output Connections
(1) NEMA L14-30R
(2) NEMA L5-20R
Nominal Input Voltage
208V
APC Smart-UPS RT PDU Kit, 5/6kVA, 120V/208V, 2x NEMA L5-20R & 1x NEMA L14-30R
Accessory solutions to tailor the Smart-UPS to meet your specific needs
Includes: Installation guide

Product Distribution

Antigua and Barbuda, Anguilla, Netherlands Antilles, Argentina, Aruba, Barbados, Bermuda, Bolivia, Brazil, Bahamas, Belize, Canada, Chile, Colombia, Costa Rica, Dominica, Dominican Republic, Ecuador, Grenada, French Guiana, Guadeloupe, Guatemala, Guyana, Honduras, Haiti, Jamaica, Saint Kitts And Nevis, Saint Lucia, Madagascar, Martinique, Mauritius, Mexico, Nicaragua, Panama, Peru, Puerto Rico, Paraguay, Reunion, El Salvador, Turks And Caicos Islands, Trinidad and Tobago, Taiwan, United States, Uruguay, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands, Mayotte

Technical Specifications

Output

Input

Acceptable Input Voltage
200 - 240VAC

Physical

Maximum Height
190MM, 19.0CM
Maximum Width
121MM, 12.1CM
Maximum Depth
51MM, 5.1CM
Net Weight
0.91KG
Shipping weight
1.36KG
Shipping Height
203MM, 20.3CM
Shipping Width
229MM, 22.9CM
Shipping Depth
279MM, 27.9CM

Conformance

Standard warranty
1 year

Sustainable Offer Status

RoHS
Compliant

Options

Services