APC Essential SurgeArrest, 7 outlet, phone/DSL line protection, 120V, Latin America

APC Essential SurgeArrest, 7 outlet, phone/DSL line protection, 120V, Latin America Front Left
APC Essential SurgeArrest, 7 outlet, phone/DSL line protection, 120V, Latin America Front Left
APC Essential SurgeArrest, 7 outlet, phone/DSL line protection, 120V, Latin America Front Left
APC Essential SurgeArrest, 7 outlet, phone/DSL line protection, 120V, Latin America Front Left
APC Essential SurgeArrest, 7 outlet, phone/DSL line protection, 120V, Latin America Front Left
APC Essential SurgeArrest, 7 outlet, phone/DSL line protection, 120V, Latin America Front Left
APC Essential SurgeArrest, 7 outlet, phone/DSL line protection, 120V, Latin America Front Left
APC Essential SurgeArrest, 7 outlet, phone/DSL line protection, 120V, Latin America Front Left
Green Premium™
RoHS
  • Basic Protection Against Power Surges for Computers and Electronics

  • Includes: (2) 1.8 m telephone cables, User manual

View Product Overview

P7T-LM Features

Key Features

Nominal Input Voltage
120V
Input Connections
NEMA 5-15P
Cord Length
1.8meters
APC Essential SurgeArrest, 7 outlet, phone/DSL line protection, 120V, Latin America
Basic Protection Against Power Surges for Computers and Electronics
Includes: (2) 1.8 m telephone cables, User manual
  • IEEE let-through rating and UL 1449 compliance
    The 'Institute of Electrical and Electronics Engineers' (IEEE) Let-Through Voltage rating is based on a test that subjects a Surge Protector to a 6,000 volt spike. The rating equates to the amount of excess voltage that reaches connected equipment. The lower the number, the better the performance of the Surge Protector is. Underwriter's Laboratory's UL1449 surge protection safety standard uses these ratings to help users gauge performance. UL's best Transient Voltage Surge Suppressor (TVSS) Let-Through Voltage rating is "300V".
  • Status Indicator LED's
    Dual Status Indicator - Alerts you to the unit's power status. Green indicates it's ready for use. The Red indicator signals the unit's shutdown to save your automobile battery from draining.
  • Transformer Block Spacing
    Connect bulky transformer block plugs without covering up other outlets.

SurgeArrest Essential Features & Benefits

Marketing features

Data-line Protection
Protection of data lines (Ethernet, Coaxial and Phone lines) ensures complete protection of your equipment from surges. It is very important to protect your equipment from “back door” electric surges traveling through data lines, as they can be as damaging to your equipment as surges traveling over power lines.
Resettable circuit breaker
Easy recovery from overloads; no need to replace a fuse. (Not available on Wall Tap SKUs)

Protection

Safety-Agency Approved Surge Protector
All the APC surge protectors undergo stringent testing to comply with global and local agency safety requirements.
Noise Filtering
Attenuates EMI/RFI line noise that can cause data errors and keyboard lockups, ensuring better performance of protected equipment.
Lightning and Surge Protection
To prevent damage to your equipment from electric power surges and spikes.

Safety

Fail Safe Mode
Most other surge suppressors continue to let power through even after their circuits have been damaged, leaving your equipment exposed to future surges. APC's SurgeArrest fail safe, which means that once the circuit of an APC SurgeArrest has been compromised the unit disconnects equipment from the power supply ensuring that no damaging surges reach your equipment.
Catastrophic Event Protection
SurgeArrest components such as MOVs and Thermal fuse ensure instantaneous reaction to lightning strikes and wiring faults. If the surge components are damaged due to power spike or over voltage, excess power cannot reach your equipment. Unlike the APC SurgeArrest products, most surge suppressors continue to let power through even after circuits have been damaged, leaving your equipment exposed to other damaging surges.
Building Wiring Fault Indicator
This LED informs users of potentially dangerous wiring problems in the wall circuit.
Protection working indicator
SurgeArrest will warn you if its circuitry has been damaged by heavy strike or power line surge and it is unable to provide 100% protection. If still under warranty, APC will then replace your damaged SurgeArrest free of charge.

Product Distribution

Anguilla, Aruba, Barbados, Bermuda, Bahamas, Belize, Chile, Colombia, Costa Rica, Dominican Republic, Ecuador, Guatemala, Honduras, Mexico, Nicaragua, Panama, Puerto Rico, El Salvador, Venezuela

Technical Specifications

Output

Number of Outlets
7.0
Receptacle Style
NEMA 5-15R

Input

Input frequency
50/60 Hz +/- 5 Hz Auto-sensing
Number of Power Cords
1
Maximum Line Current
15A

Surge Protection and Filtering

Surge energy rating
840Joules
Data Line Protection
RJ11 modem/fax/DSL protection (two wire single line)
Peak Current Common Mode
30kAmps
Peak Current Normal Mode
10kAmps

Physical

Maximum Height
318MM, 31.8CM
Maximum Width
76MM, 7.6CM
Maximum Depth
36MM, 3.6CM
Net Weight
0.64KG
Shipping weight
0.77KG
Shipping Height
353MM, 35.3CM
Shipping Width
133MM, 13.3CM
Shipping Depth
39MM, 3.9CM
Color
Charcoal
Master Carton Dimensions (Length x Width x Height)
413 x 381 x 178MM
Master Carton Units
12.0
Master Carton Weight
9.71
Units per Pallet
768.0
SCC Codes
10731304255366

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 3048meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0 - 15240meters

Conformance

Approvals
CSA, NOM, UL 1363, UL 1449
Standard warranty
Limited Lifetime

Sustainable Offer Status

RoHS
Compliant
PEP
Available in Documentation tab
EOLI
Available in Documentation tab

Options

Services