Row CW 300mm 42U 1070mm Deep,208-230V,Dual feed,Cond pump,Humid control

Row CW 300mm 42U 1070mm Deep,208-230V,Dual feed,Cond pump,Humid control Front Left
Row CW 300mm 42U 1070mm Deep,208-230V,Dual feed,Cond pump,Humid control Front Left
Row CW 300mm 42U 1070mm Deep,208-230V,Dual feed,Cond pump,Humid control Front Left
Row CW 300mm 42U 1070mm Deep,208-230V,Dual feed,Cond pump,Humid control Front Left
  • Close-coupled, chilled water cooling for medium to large data centers

  • Includes: Installation guide, Operations and maintenance manual, User manual

View Product Overview

ERC301BD1HPS Features

Key Features

Rack Height
42U
Row CW 300mm 42U 1070mm Deep,208-230V,Dual feed,Cond pump,Humid control
Close-coupled, chilled water cooling for medium to large data centers
Includes: Installation guide, Operations and maintenance manual, User manual
  • Capacity Control
    Cooling system will operate from 0 - 100% of the rated capacity to maintain rack inlet temperatures and reduce operational costs at varying heat loads.
  • Casters
    Provides flexibility to move the unit to wherever cooling is required.
  • Electronically Commutated Fans
    Provide the highest efficiency and reduce total power consumption by matching the airflow requirements to the heat load of the data center.
  • Scalable Design
    Modular design provides scalable solutions to add cooling as demand increases.
  • Top and bottom chilled water connections
    Allows chilled water to be connected from the top, if routing from overhead, or bottom, if on a raised floor.
  • Variable speed fans
    Variable speed fans reduce energy consumption during off-peak cooling periods.
  • Washable filters
    Easy to maintain, cleanable, deep loading mesh filter removes particles from the return air stream.

Easy Cooling Row CW Features & Benefits

Adaptability

Dual power inputs
(Optional) Dual power supplies for incoming power redundancy
Casters
Provides flexibility to move the unit to wherever cooling is required.
Active Airflow Control
Monitors and actively adjust cooling unit airflow in containment systems, while providing visibility to effective cooling to critical IT equipment.
Top and bottom chilled water connections
Provide flexibilty in installation based on the constraints of a given area.
Redundant fans
In the event of fan failure, redundant fans will provide increased airflow.
Predictable cooling
Placing the unit in the row of racks moves the source of cooling closer to the heat load. This eliminates air mixing and provides a predictable cooling architecture.
Flexibility
Support for varying aisle widths, rack heights, rack depths, and single rows. Supports hot and cold aisle containment

Serviceability

Washable filters
Easy to maintain, cleanable, deep loading mesh filter removes particles from the return air stream.
Microprocessor controller
The system is controlled by a microprocessor, with an 80-character LCD backlit alphanumeric display, that provides communication and alarm indication.
Easy service access
Allows for all serviceable components to be replaced/maintained by easily accessible panels/doors.

Total cost of Ownership

Variable speed fans
Variable speed fans reduce energy consumption during off-peak cooling periods.
Capacity Control
Cooling system will operate from 0 - 100% of the rated capacity to maintain rack inlet temperatures and reduce operational costs at varying heat loads.

Product Distribution

United Arab Emirates, Afghanistan, Antigua and Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Australia, Aruba, Azerbaijan, Bosnia and Herzegovina, Barbados, Bangladesh, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Bolivia, Brazil, Bahamas, Botswana, Belarus, Belize, The Democratic Republic Of Congo, Switzerland, Côte d'Ivoire, Chile, Cameroon, China, Colombia, Costa Rica, Serbia and Montenegro, Cyprus, Czech Republic, Germany, Djibouti, Denmark, Dominica, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, United Kingdom, Grenada, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Guatemala, Guyana, Hong Kong, Honduras, Croatia, Haiti, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Italy, Jamaica, Jordan, Japan, Kenya, Cambodia, Saint Kitts And Nevis, South Korea, Kuwait, Cayman Islands, Lebanon, Saint Lucia, Sri Lanka, Liberia, Lithuania, Luxembourg, Latvia, Libya, Morocco, Madagascar, Macedonia, Mali, Myanmar, Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mexico, Malaysia, Mozambique, Namibia, Nigeria, Nicaragua, Netherlands, Norway, New Zealand, Oman, Panama, Peru, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Qatar, Reunion, Romania, Russia, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Syria, Turks And Caicos Islands, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, Turkey, Trinidad and Tobago, Taiwan, Tanzania, Ukraine, Uganda, Uruguay, Uzbekistan, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands, Vietnam, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

Technical Specifications

Input

Input frequency
50/60 Hz

Communications & Management

Control panel
7" touch screen display

Physical

Maximum Height
1991MM, 199.1CM
Maximum Width
300MM, 30.0CM
Maximum Depth
1070MM, 107.0CM
Net Weight
182.0KG
Shipping weight
217.5KG
Shipping Height
2180MM, 218.0CM
Shipping Width
730MM, 73.0CM
Shipping Depth
1160MM, 116.0CM
Color
Black

Conformance

Approvals
CE, CE Mark
Standard warranty
1 year on-site repair or replace with factory authorized Start-Up

General

Condensate Pump Capacity
0.1lps

Options

Services