MGE Galaxy PW Empty Auxiliary Cubicle

MGE Galaxy PW Empty Auxiliary Cubicle Front Left
MGE Galaxy PW Empty Auxiliary Cubicle Front Left
MGE Galaxy PW Empty Auxiliary Cubicle Front Left
MGE Galaxy PW Empty Auxiliary Cubicle Front Right
MGE Galaxy PW Empty Auxiliary Cubicle Front Straight
MGE Galaxy PW Empty Auxiliary Cubicle Back
MGE Galaxy PW Empty Auxiliary Cubicle Front Left
MGE Galaxy PW Empty Auxiliary Cubicle Front Right
MGE Galaxy PW Empty Auxiliary Cubicle Front Straight
MGE Galaxy PW Empty Auxiliary Cubicle Back
  • Empty auxiliary cubicles, IP20 or IP32 ready, to accomodate devices such as transformers or breakers

  • Includes: Installation guide

View Product Overview

GWTAA Features

MGE Galaxy PW Empty Auxiliary Cubicle
Empty auxiliary cubicles, IP20 or IP32 ready, to accomodate devices such as transformers or breakers
Includes: Installation guide
  • Installation
    Fast, easy installation takes the guesswork out of configuration for first-time users

MGE Galaxy PW Features & Benefits

Availability

Dual mains input
Increases availability by allowing the UPS to be connected to two separate power sources.
Frequency and voltage regulation
Gives higher application availability by correcting poor frequency and voltage conditions without using the battery.
Generator compatible
Ensures clean, uninterrupted power to protected equipment when generator power is used.
Parallel-capacity capability
Increases total power capacity by using multiple uninterruptible power supplies simultaneously.
Parallel-redundant capability
Powers the connected equipment with multiple uninterruptible power supplies and redundant fan design to increase system redundancy.
Temperature-compensated battery charging
Prolongs battery life by regulating the charge voltage according to battery temperature.

Serviceability

Technical support
Our experienced technical support engineers are available to answer your questions, giving you peace of mind knowing the help you need is there when you need it.
Front-access servicing
Simplifies installation and UPS maintenance while minimizing space requirements.
Multiple levels of service
With the option of packages or individual service components, our services are structured to allow you to pick and choose based on your needs.

Manageability

Network management capability
Full-featured network management interfaces that provide standards-based management via Web, SNMP, and Telnet.
LCD graphics display
Text and mimic diagrams that display modes of operation, system parameters and alarms.
LED status indicators
Quickly understand unit and power status with visual indicators.

Product Distribution

Antigua and Barbuda, Anguilla, Netherlands Antilles, Argentina, Aruba, Barbados, Bermuda, Bolivia, Brazil, Bahamas, Belize, Canada, Chile, China, Colombia, Costa Rica, Dominica, Dominican Republic, Ecuador, Grenada, Guatemala, Guyana, Honduras, Haiti, India, Jamaica, Saint Kitts And Nevis, Cayman Islands, Saint Lucia, Morocco, Mexico, Nicaragua, Panama, Peru, Puerto Rico, Paraguay, El Salvador, Trinidad and Tobago, United States, Uruguay, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands

Technical Specifications

Physical

Maximum Height
1900MM, 190.0CM
Maximum Width
715MM, 71.5CM
Maximum Depth
825MM, 82.5CM
Net Weight
135.0KG
Shipping weight
140.0KG
Color
Beige

Environmental

Operating Temperature
0 - 35 °C
Operating Relative Humidity
20 - 80 %
Operating Elevation
0 - 1015.9meters
Storage Temperature
-25 - 40 °C
Storage Elevation
0 - 9144meters

Conformance

Approvals
CE, ISO 14001, ISO 9001
Standard warranty
1 year repair or replace

Options

Services