Rack PDU 2G, Metered, ZeroU, 22.0kW(32A) 17.3kW(24A), 230V, (30) C13 & (12) C19

Rack PDU 2G, Metered, ZeroU, 22.0kW(32A) 17.3kW(24A), 230V, (30) C13 & (12) C19 Front Left
Rack PDU 2G, Metered, ZeroU, 22.0kW(32A) 17.3kW(24A), 230V, (30) C13 & (12) C19 Front Left
Rack PDU 2G, Metered, ZeroU, 22.0kW(32A) 17.3kW(24A), 230V, (30) C13 & (12) C19 Front Left
Rack PDU 2G, Metered, ZeroU, 22.0kW(32A) 17.3kW(24A), 230V, (30) C13 & (12) C19 Back
Rack PDU 2G, Metered, ZeroU, 22.0kW(32A) 17.3kW(24A), 230V, (30) C13 & (12) C19 Detailed
Rack PDU 2G, Metered, ZeroU, 22.0kW(32A) 17.3kW(24A), 230V, (30) C13 & (12) C19 Detailed
Rack PDU 2G, Metered, ZeroU, 22.0kW(32A) 17.3kW(24A), 230V, (30) C13 & (12) C19 Front Left
Rack PDU 2G, Metered, ZeroU, 22.0kW(32A) 17.3kW(24A), 230V, (30) C13 & (12) C19 Back
Rack PDU 2G, Metered, ZeroU, 22.0kW(32A) 17.3kW(24A), 230V, (30) C13 & (12) C19 Detailed
Rack PDU 2G, Metered, ZeroU, 22.0kW(32A) 17.3kW(24A), 230V, (30) C13 & (12) C19 Detailed
  • APC Metered Rack Power Distribution Units (PDUs) provide active metering to enable energy optimization and circuit protection. User-defined alarm thresholds mitigate ...

  • Includes: Installation guide, Rack Mounting brackets, Safety guide, Serial configuration cable

View Product Overview

AP8886 Features

Key Features

Output Connections
(30) IEC 320 C13 (Battery Backup)
(12) IEC 320 C19 (Battery Backup)
Nominal Output Voltage
230V
Nominal Input Voltage
400V 3PH
Input Connections
IEC 309 32A 3P+N+E
Cord Length
1.83meters
Rack PDU 2G, Metered, ZeroU, 22.0kW(32A) 17.3kW(24A), 230V, (30) C13 & (12) C19
APC Metered Rack Power Distribution Units (PDUs) provide active metering to enable energy optimization and circuit protection. User-defined alarm thresholds mitigate risk with real-time local and remote alerts to warn of potential circuit overloads. Metered Rack PDUs provide power utilization data to allow Data Center Managers to make informed decisions on load balancing and right sizing IT environments to lower total cost of ownership. Metered Rack PDUs include real power monitoring, a temperature/humidity sensor port, locking IEC receptacles, and ultra low profile circuit breakers. Users can access and configure Metered Rack PDUs through secure Web, SNMP, or Telnet Interfaces which are complimented by APC Centralized Management platforms using InfraStruxure Central, Operations, Capacity, and Energy Efficiency.
Includes: Installation guide, Rack Mounting brackets, Safety guide, Serial configuration cable

NetShelter Metered Rack PDUs Features & Benefits

Marketing Features

Local Current Monitoring Display
The aggregate current draw per power distribution unit is displayed on the unit via a digital display. The local digital display helps installers avoid overloaded circuits by providing a visible warning when the current draw is close to the maximum amperage draw of the strip.
Alarm Thresholds
Define alarm thresholds in order to avoid overloaded circuits. Network and visual alarms inform the user of possible problems.

Agility

Wide range of input and output connections
Product family includes a variety of input and output connections to distribute 120V, 208V, or 230V power to multiple outlets. Having a variety of inputs and outputs allow users to adapt to varying power requirements. APC offers units that bring up to 14.4kW using a single branch whip.
Single input power source
Supply power from one branch whip to multiple pieces of equipment, conveniently powering rack-mount equipment. Saves time and money during installation by using one branch whip and standard connections.
Rack-Mountable
Includes horizontal, vertical, and toolless-mount varieties. Puts power where it is needed most - in the racks near the equipment.

Availability

Remote Management Capabilities
Full-featured network management interfaces that provide standards-based management via Web, SNMP, and Telnet. Allows users to access, configure, and manage units from remote locations to save valuable time. Associated with this feature is the ability to quickly and easily upgrade the firmware via network download to installed units for future product enhancements.
Local Current Monitoring Display
The aggregate current draw per rack PDU is displayed on the unit via a digital display. The local digital display helps installers avoid overloaded circuits by providing a visible warning when the current draw is close to the maximum amperage draw of the strip. (Available on designated SKUs only)
Alarm Thresholds
Define alarm thresholds in order to avoid overloaded circuits. Network and visual alarms inform the user of possible problems. (Note: Only available on units with the current monitoring capabilities. Please see SKU specifications for availability)
Load indicator LED
Indicates overload and warning conditions based on the user-defined alarm thresholds. Alerts users of potential overloaded circuits.
Flash Upgradeable
Quickly and easily upgrade firmware via network download for future product enhancements. Eliminates the need to replace products already installed in the field when new features are released. (Note: Networked units only)
Integrates with StruxureWare Data Center Expert
An IT-ready, scalable access monitoring system that collects, organizes, and distributes critical alerts, surveillance video and key information, providing a unified view of complex physical infrastructure environments from anywhere on the network

Product Distribution

Andorra, United Arab Emirates, Afghanistan, Antigua and Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Australia, Aruba, Azerbaijan, Bosnia and Herzegovina, Barbados, Bangladesh, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Brunei, Bolivia, Brazil, Bahamas, Bhutan, Botswana, Belarus, Belize, The Democratic Republic Of Congo, Central African Republic, Congo, Switzerland, Côte d'Ivoire, Cook Islands, Chile, Cameroon, China, Colombia, Costa Rica, Serbia and Montenegro, Cuba, Cyprus, Czech Republic, Germany, Djibouti, Denmark, Dominica, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Western Sahara, Eritrea, Spain, Ethiopia, Finland, Fiji, Falkland Islands, France, Gabon, United Kingdom, Grenada, Georgia, French Guiana, Ghana, Gibraltar, Gambia, Guinea, Guadeloupe, Equatorial Guinea, Greece, Guatemala, Guyana, Hong Kong, Honduras, Croatia, Haiti, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iran, Iceland, Italy, Jamaica, Jordan, Kenya, Cambodia, Saint Kitts And Nevis, Kuwait, Cayman Islands, Kazakhstan, Lebanon, Saint Lucia, Liechtenstein, Sri Lanka, Liberia, Lesotho, Lithuania, Luxembourg, Latvia, Morocco, Moldova, Madagascar, Macedonia, Mali, Myanmar, Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mexico, Malaysia, Mozambique, Namibia, Niger, Nigeria, Nicaragua, Netherlands, Norway, Nepal, New Zealand, Oman, Panama, Peru, Papua New Guinea, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Qatar, Reunion, Romania, Russia, Rwanda, Saudi Arabia, Sudan, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Turks And Caicos Islands, Chad, Togo, Tajikistan, Turkmenistan, Tunisia, TP, Turkey, Trinidad and Tobago, Taiwan, Tanzania, Ukraine, Uganda, Uruguay, Uzbekistan, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands, Vietnam, XF, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

Output

Overload Protection
Yes
Maximum Total Current Draw
32

Input

Input frequency
50/60 Hz
Load Capacity
22000VA
Maximum Input Current
32A
Maximum Line Current
32A

Physical

Maximum Height
1829MM, 182.9CM
Maximum Width
56MM, 5.6CM
Maximum Depth
51MM, 5.1CM
Net Weight
8.72KG
Shipping weight
11.55KG
Shipping Height
2050MM, 205.0CM
Shipping Width
170MM, 17.0CM
Shipping Depth
112MM, 11.2CM
Color
Black

Environmental

Operating Temperature
0 - 55 °C
Operating Relative Humidity
5 - 95 %
Operating Elevation
0-3000meters
Storage Temperature
-25 - 65 °C
Storage Relative Humidity
5 - 95 %
Storage Elevation
0-15000meters

Conformance

Approvals
EN 55022 Class A, EN 55024, EN 61000-3-2, EN 61000-3-3, FCC Part 15 Class A, ICES-003, VCCI Class A, VDE
Standard warranty
2 years repair or replace

Sustainable Offer Status

RoHS
Compliant
REACH
REACH: Contains No SVHCs
Battery Directive
Compliant

Options

Services