EcoBreeze 10' (3m) Supply Duct

EcoBreeze 10' (3m) Supply Duct Front Left
EcoBreeze 10' (3m) Supply Duct Front Left
EcoBreeze 10' (3m) Supply Duct Front Left
EcoBreeze 10' (3m) Supply Duct Front Straight
EcoBreeze 10' (3m) Supply Duct Back
EcoBreeze 10' (3m) Supply Duct Miscellaneous
EcoBreeze 10' (3m) Supply Duct Miscellaneous
EcoBreeze 10' (3m) Supply Duct Miscellaneous
EcoBreeze 10' (3m) Supply Duct Miscellaneous
EcoBreeze 10' (3m) Supply Duct Miscellaneous
EcoBreeze 10' (3m) Supply Duct Front Left
EcoBreeze 10' (3m) Supply Duct Front Straight
EcoBreeze 10' (3m) Supply Duct Back
EcoBreeze 10' (3m) Supply Duct Miscellaneous
EcoBreeze 10' (3m) Supply Duct Miscellaneous
EcoBreeze 10' (3m) Supply Duct Miscellaneous
EcoBreeze 10' (3m) Supply Duct Miscellaneous
EcoBreeze 10' (3m) Supply Duct Miscellaneous
  • Options to optimize the performance or functionality of room cooling products

  • Includes: Operations and maintenance manual, User Manual

View Product Overview

ACECDIS10 Features

EcoBreeze 10' (3m) Supply Duct
Options to optimize the performance or functionality of room cooling products
Includes: Operations and maintenance manual, User Manual

Product Distribution

United Arab Emirates, Albania, Armenia, Angola, Austria, Azerbaijan, Bosnia and Herzegovina, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Botswana, Belarus, Canada, The Democratic Republic Of Congo, Switzerland, Côte d'Ivoire, Cameroon, Cyprus, Czech Republic, Germany, Djibouti, Denmark, Algeria, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, France, Gabon, United Kingdom, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Croatia, Hungary, Ireland, Israel, Iraq, Iceland, Italy, Jordan, Kenya, Kuwait, Kazakhstan, Lebanon, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Madagascar, Macedonia, Mali, Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mexico, Mozambique, Namibia, Nigeria, Netherlands, Norway, Oman, Pakistan, Poland, Portugal, Reunion, Romania, Russia, Rwanda, Saudi Arabia, Sweden, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, Turks And Caicos Islands, Togo, Tajikistan, Turkmenistan, Tunisia, Turkey, Tanzania, Ukraine, Uganda, United States, Uzbekistan, XF, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

Physical

Maximum Height
1016MM, 101.6CM
Maximum Width
2083MM, 208.3CM
Net Length
3.04meters
Maximum Depth
2972MM, 297.2CM
Net Weight
402.27KG
Shipping weight
409.09KG
Shipping Height
1067MM, 106.7CM
Shipping Width
2134MM, 213.4CM
Shipping Depth
3048MM, 304.8CM
Nominal Diameter
2946.4MM

Sustainable Offer Status

RoHS
Compliant
REACH
REACH: Contains No SVHCs

Options

Services