All-In-One ISO-Container 14kW 4 Racks 400V

All-In-One ISO-Container 14kW 4 Racks 400V Front Left
All-In-One ISO-Container 14kW 4 Racks 400V Front Left
All-In-One ISO-Container 14kW 4 Racks 400V Front Left
All-In-One ISO-Container 14kW 4 Racks 400V Front Straight
  • Easy-to-deploy, prefabricated IT infrastructure packaged within a secure, weather proof, fire-rated, shipping container for remote or special applications

  • Includes: User Manual

View Product Overview

PFMICJ014F1R04B Features

All-In-One ISO-Container 14kW 4 Racks 400V
Easy-to-deploy, prefabricated IT infrastructure packaged within a secure, weather proof, fire-rated, shipping container for remote or special applications
Includes: User Manual
  • Integrated with InfraStruxure products
    Schneider Electric cooling, power distribution, and cable management products work seamlessly with IT enclosures to provide a complete infrastructure support system.
  • Integrates with StruxureWare Data Center Expert
    An IT-ready, scalable access monitoring system that collects, organizes, and distributes critical alerts, surveillance video and key information, providing a unified view of complex physical infrastructure environments from anywhere on the network

All-in-one container Features & Benefits

Agility

Scalable and Flexible
Prefabricated modules inherently allow for scalable growth of IT infrastructure and the flexibility to adjust the design and size of future phases of deployment. Capital investments can be deferred, improving cash flow.
Simple and Fast Deployment
Prefabricated Data Center Modules arrive on site ready to deploy which significantly reduces installation time and cost.
Pre-engineered and Factory Assembled
Prefabricated Modules are designed and built to precise specifications in a controlled factory environment and utilize DCIM software which results in improved reliability and a more predictably performing data center.
Struxureware Data Center Expert Preinstalled
Industry proven DCIM software provides real-time monitoring, user-defined reports and graphs, and fault notification and escalation of critical infrastructure events. Software is preinstalled, significantly reducing on- site configuration and cost.

Product Distribution

Andorra, United Arab Emirates, Afghanistan, Antigua and Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Australia, Aruba, Azerbaijan, Bosnia and Herzegovina, Barbados, Bangladesh, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Brunei, Bolivia, Brazil, Bahamas, Bhutan, Botswana, Belarus, Belize, The Democratic Republic Of Congo, Central African Republic, Congo, Switzerland, Côte d'Ivoire, Cook Islands, Chile, Cameroon, China, Colombia, Costa Rica, Serbia and Montenegro, Cuba, Cyprus, Czech Republic, Germany, Djibouti, Denmark, Dominica, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Western Sahara, Eritrea, Spain, Ethiopia, Finland, Fiji, Falkland Islands, France, Gabon, United Kingdom, Grenada, Georgia, French Guiana, Ghana, Gibraltar, Gambia, Guinea, Guadeloupe, Equatorial Guinea, Greece, Guatemala, Guyana, Hong Kong, Honduras, Croatia, Haiti, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iran, Iceland, Italy, Jamaica, Jordan, Japan, Kenya, Cambodia, Saint Kitts And Nevis, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, Saint Lucia, Liechtenstein, Sri Lanka, Liberia, Lesotho, Lithuania, Luxembourg, Latvia, Morocco, Moldova, Madagascar, Macedonia, Mali, Myanmar, Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mexico, Malaysia, Mozambique, Namibia, Niger, Nigeria, Nicaragua, Netherlands, Norway, Nepal, New Zealand, Oman, Panama, Peru, Papua New Guinea, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Qatar, Reunion, Romania, Russia, Rwanda, Saudi Arabia, Sudan, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Turks And Caicos Islands, Chad, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, TP, Turkey, Trinidad and Tobago, Taiwan, Tanzania, Ukraine, Uganda, Uruguay, Uzbekistan, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands, Vietnam, XF, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

Output

Nominal Output Voltage
230V, 400V 3PH
Output Frequency (sync to mains)
50 Hz
kW per Rack
3.5kW
PDU Amp Capacity
16.0Amps
PDU Type
Basic
Configured Power
14.0kWatts / 14.0kVA
Bypass
External Manual Bypass

Input

Nominal Input Voltage
400V 3PH
Input frequency
50 Hz
Input Connections
Hard Wire 5-wire (3PH + N + G)
Input voltage range for main operations
340 - 460 (400V)V
Input voltage adjustable range for mains operation
340 - 460 (400V)V
Main Input Breaker Size
160.0Amps

Physical

Maximum Height
2896MM, 289.6CM
Maximum Width
2438MM, 243.8CM
Maximum Depth
6058MM, 605.8CM
Rack Height
42U
Net Weight
14950.0KG
Shipping weight
14043.0KG
Shipping Height
2896MM, 289.6CM
Shipping Width
2438MM, 243.8CM
Shipping Depth
6058MM, 605.8CM
Color
RAL 9003
Number of Racks
4.0U
Rack Free Space
168U

Environmental

Operating Temperature
-15 - 45 °C
Operating Elevation
0-984.3meters

Options

Services