Open Frame 4-Post Racks 24" Centers

Open Frame 4-Post Racks 24" Centers Front Left
Open Frame 4-Post Racks 24" Centers Front Left
Open Frame 4-Post Racks 24" Centers Front Left
Open Frame 4-Post Racks 24" Centers Front Left
Open Frame 4-Post Racks 24" Centers Application
Open Frame 4-Post Racks 24" Centers Front Left
Open Frame 4-Post Racks 24" Centers Front Left
Open Frame 4-Post Racks 24" Centers Application
Green Premium™
RoHS
  • These Baying Brackets provide exact positioning of two NetShelter 4-Post Open Frame Racks at 24 inch spacing center to center. This product ships with 4 brackets ...

  • Includes: (4) Baying brackets, Installation guide, Mounting hardware

View Product Overview

AR8410 Features

Open Frame 4-Post Racks 24" Centers
These Baying Brackets provide exact positioning of two NetShelter 4-Post Open Frame Racks at 24 inch spacing center to center. This product ships with 4 brackets, each with slots to accept the Side Channel Cable Trough (AR8008BLK).
Includes: (4) Baying brackets, Installation guide, Mounting hardware

Product Distribution

Antigua and Barbuda, Anguilla, Netherlands Antilles, Argentina, Aruba, Barbados, Bermuda, Bolivia, Brazil, Bahamas, Belize, Canada, Chile, Colombia, Costa Rica, Dominica, Dominican Republic, Ecuador, Grenada, Guadeloupe, Guatemala, Guyana, Honduras, Haiti, Jamaica, Saint Kitts And Nevis, Cayman Islands, Saint Lucia, Martinique, Mexico, Nicaragua, Panama, Peru, Puerto Rico, Paraguay, El Salvador, Turks And Caicos Islands, Trinidad and Tobago, United States, Uruguay, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands

Technical Specifications

Input

Number of Power Cords
1

Physical

Maximum Height
102MM, 10.2CM
Maximum Width
86MM, 8.6CM
Maximum Depth
102MM, 10.2CM
Net Weight
0.91KG
Shipping weight
2.05KG
Shipping Height
165MM, 16.5CM
Shipping Width
108MM, 10.8CM
Shipping Depth
241MM, 24.1CM
Color
Black

Conformance

Standard warranty
2 years repair or replace

Sustainable Offer Status

RoHS
Compliant
PEP
Available in Documentation tab
EOLI
Available in Documentation tab

Options

Services