Galaxy VS UPS 30kW 480V for External Batteries, Start-up 5x8

Galaxy VS UPS 30kW 480V for External Batteries, Start-up 5x8 Front Left
Galaxy VS UPS 30kW 480V for External Batteries, Start-up 5x8 Front Left
Galaxy VS UPS 30kW 480V for External Batteries, Start-up 5x8 Front Left
Galaxy VS UPS 30kW 480V for External Batteries, Start-up 5x8 Front Right
Galaxy VS UPS 30kW 480V for External Batteries, Start-up 5x8 Front Straight
Galaxy VS UPS 30kW 480V for External Batteries, Start-up 5x8 Back
Galaxy VS UPS 30kW 480V for External Batteries, Start-up 5x8 Detailed
  • Highly efficient, easy-to-deploy 30kW, 480V 3-phase uninterruptible power supply (UPS) that brings best-in-class power protection to edge, small and medium data ...

  • Includes: Dust filter, Installation guide, Integrated network management, Power modules ship installed, Start-Up Service, Top and bottom cable entry

View Product Overview

GVSUPS30KGS Features

Galaxy VS UPS 30kW 480V for External Batteries, Start-up 5x8
Highly efficient, easy-to-deploy 30kW, 480V 3-phase uninterruptible power supply (UPS) that brings best-in-class power protection to edge, small and medium data centers, as well as to critical infrastructure in commercial and industrial applications. Compact design, high-density technology and modular architecture keep total cost of ownership low and operational efficiency at the highest levels. Galaxy VS reduces your energy losses by up to 66% with the patented ECOnversion mode – reaching up to 99% efficiency levels and delivering more energy savings than even our industry-leading 97% efficiency in normal operating mode. The UPS is EcoStruxure-ready to give you peace of mind with cloud-based remote monitoring and management via your smartphone. Includes 5x8 start-up service. For battery runtime details, see the runtime charts published under the Documents tab.
Includes: Dust filter, Installation guide, Integrated network management, Power modules ship installed, Start-Up Service, Top and bottom cable entry

Galaxy VS Features & Benefits

Total Cost of Ownership

Robust operation
No power derating in kW up to 40 degrees C or 104 degrees F.
Compact UPS
High-density technology and full front access make this UPS a footprint saver well suited for confined spaces.
Wide input voltage range
Designed for harsh electrical environments to save battery life.
Input power factor correction
Minimizes installation costs by enabling the use of smaller generators and cabling.
ECOnversion mode
Operating mode that ensures ultra high efficiency while charging the batteries, conditioning the load power factor and ensuring a Class 1 output voltage regulation.
High efficiency in double conversion mode
Consistently high power quality at high efficiency, even at low load levels. Any disturbances on the distribution waveform are regenerated via the zero transfer time AC to DC then DC to AC conversion process. The battery is only used as a back-up source.

Availability

Parallel-capacity capable
Increases total power capacity by using multiple uninterruptible power supplies simultaneously.
Parallel-redundant capable
Power the connected equipment with multiple uninterruptible power supplies to increase system redundancy
Embedded Network Management Card
Allows you to remotely manage alert thresholds and monitor your UPS over EcoStruxure IT, Web, SNMP, or Modbus TCP and Modbus RTU.
Flexible DC bus
Optimizes battery sizing and supports a wide range of energy storage technologies, including VRLA, Li-ion, and NiCd batteries.
Compatible with Schneider Electric's lithium ion battery solution
Reduces system footprint and weight, cooling and maintenance requirements, and total cost of ownership; offers double the life of VRLA batteries; and improves backup storage predictability and manageability.
Click here for more details.
Built-in backfeed protection
Full built-in backfeed contactor ensures that no electricity is sent back to the grid.

Serviceability

Multiple levels of service offers
With the option of packages or individual service components, our services are structured to allow you to pick and choose what you would like Schneider Electric to do for you.
Front-access servicing
Simplifies installation and UPS maintenance while minimizing space requirements.
Modular UPS design
Provides design redundancy and fast serviceability with improved mean time to repair, via self-diagnosing, field-replaceable modules.
EcoStruxure IT Expert
From your smartphone or computer, connect to our cloud-based, do-it-yourself monitoring system that collects, organizes, and distributes critical alerts and key information in real time, providing a unified view of even highly distributed physical infrastructure environments. Optimize your uptime and maintenance planning, and anticipate infrastructure issues before they occur with advanced analytics and performance benchmarking. Available in select countries. To learn more, visit ecostruxureit.com.

Product Distribution

Antigua and Barbuda, Anguilla, Netherlands Antilles, Aruba, Barbados, Bermuda, Brazil, Bahamas, Belize, Canada, Colombia, Costa Rica, Cuba, Dominican Republic, Ecuador, Falkland Islands, Guadeloupe, Guatemala, Guyana, Honduras, Haiti, Jamaica, Mexico, Nicaragua, Panama, Puerto Rico, El Salvador, Turks And Caicos Islands, Trinidad and Tobago, United States, Venezuela, U.S. Virgin Islands

Output

Output power capacity
30.0kWatts / 30.0kVA
Max Configurable Power (Watts)
30.0kWatts / 30.0kVA
Nominal Output Voltage
480V 3PH
Output Voltage Distortion
Less than 3%
Output Frequency (sync to mains)
50 Hz, 60 Hz
Output Frequency (not synced)
60Hz +/- 0.1% for 60Hz nominal, 50Hz +/- 0.1% for 50Hz nominal
Load Crest Factor
2.5
Topology
Double Conversion Online
Waveform type
Sine wave
Overload Operation
150% for 1 minute 125% for 10 minutes
Output Voltage THD
<1% linear load and <3% non-linear load
Output Voltage Tolerance
+/-1% after 50ms
Bypass
Built-in Static Bypass

Input

Nominal Input Voltage
480V 3PH
Input frequency
40 - 70 Hz
Input Connections
Hard Wire 4-wire (3PH + G)
Input voltage range for main operations
408 - 552 (480)V
Input Total Harmonic Distortion
Less than 3% for full load
Maximum Short Circuit Withstand (Icw)
65.0kAmps
Maximum Input Current
47.0A
Input Power Factor at Full Load
0.99

Batteries & Runtime

Battery type
No internal battery - uses external battery system
Nominal Battery Voltage
384-576VDC
End of Discharge Maximum Battery Current
101.0A
End of Discharge Battery Voltage
307 VDC

Communications & Management

Interface Port(s)
GVS_Cable2ndBatCab, GVS_MBCKIT_UL, GVS_NarrowCBC_Seismic, GVS_NarrowSeismicKit, GVS_Parallel, GVS_WideCBC_Seismic, GVS_WideUPS_AirFilter, GVS_WideUPSMBC_SeismicKit, GVS_XFMRSeismicKit
Control panel
Touch Screen LCD User Interface
Audible Alarm
Audible and visible alarms prioritized by severity
Available SmartSlot™ Interface Quantity
1

Physical

Maximum Height
1485MM, 148.5CM
Maximum Width
521MM, 52.1CM
Maximum Depth
847MM, 84.7CM
Net Weight
210.0KG
Shipping weight
235.0KG
Shipping Height
1680MM, 168.0CM
Shipping Width
640MM, 64.0CM
Shipping Depth
990MM, 99.0CM
Color
Gloss level 85%, RAL 9003

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 (non-condensing) %
Operating Elevation
0-984.3meters
Storage Temperature
-25 to 55 °C
Storage Relative Humidity
10 - 80 (non-condensing) %
Storage Elevation
0-15000meters
Audible noise at 1 meter from surface of unit
61.0dBA
Online thermal dissipation
2922.4BTU/hr
Protection Class
IP 21

Conformance

Approvals
CSA C22.2 NO. 107.3, ENERGY STAR V2.0 (USA), FCC Part 15 Class A, IEC 62040-3, IEC 60721-4-2 Level 2M2, UL 1778 5th edition
Standard warranty
1 year on-site repair or replace with factory authorized Start-Up

Sustainable Offer Status

RoHS
Compliant
REACH
REACH: Contains SVHCs
Battery Directive
Compliant
Proposition 65 Warning
Available in Documentation tab

General

Max Bypass Input Current
45.0A

Options

Services