Forced Air Cooling Notebook Computer Stand
-
Better ergonomic positioning for notebook computers used in a desktop environment.
EFACS Features
Forced Air Cooling Notebook Computer Stand
Better ergonomic positioning for notebook computers used in a desktop environment.
-
Exterior status lamp
Exterior status lamp keeps you aware of the unit’s status at all times.
Desktop Notebook Stands Features & Benefits
Protection
Allows for notebook cooling
Cooling air circulates around your notebook, keeping it cooler for maximum performance and longevity.
Convenience
360 degree swivel capability
Allows you to share your display with someone next to you, or access the connections on the rear of your computer.
Product Distribution
Antigua and Barbuda, Anguilla, Netherlands Antilles, Argentina, Aruba, Barbados, Bermuda, Bolivia, Brazil, Belize, Canada, Chile, Colombia, Costa Rica, Dominican Republic, Ecuador, Guatemala, Guyana, Honduras, India, Jamaica, Mexico, Nicaragua, Panama, Peru, Puerto Rico, Paraguay, El Salvador, Trinidad and Tobago, United States, Uruguay, Venezuela, U.S. Virgin Islands
Input
Number of Power Cords
1
Physical
Maximum Height
25MM, 2.54CM
Maximum Width
279MM, 27.94CM
Maximum Depth
248MM, 24.77CM
Net Weight
0.4KG
Shipping weight
0.55KG
Shipping Height
340MM, 34.04CM
Shipping Width
328MM, 32.77CM
Shipping Depth
32MM, 3.18CM
Master Carton Units
6.0
SCC Codes
10731304241574
Conformance
Approvals
CE, FCC part 15 class B
Standard warranty
1 year repair or replace