APC 100kVA Modular Power Distribution Unit, 208V, 72 Poles, MBP, 1 Subfeed
-
A fully scalable power distribution system that cost-effectively provides high levels of availability and enables the quick addition of circuits and cord-sets.
-
Includes: Installation guide
PDPM100F-M Features
Key Features
Output Connections
(1)
Hard wire 4-wire (3P + E)
Nominal Output Voltage
208V 3PH
Nominal Input Voltage
208V 3PH
Input Connections
Hard wire 5 wire (3P + N + E)
APC 100kVA Modular Power Distribution Unit, 208V, 72 Poles, MBP, 1 Subfeed
A fully scalable power distribution system that cost-effectively provides high levels of availability and enables the quick addition of circuits and cord-sets.
Includes: Installation guide
-
Multiple distribution options
Superior design flexibility enables a wide range of customer requirements to be addressed.
Modular Power Distribution Features & Benefits
Agility
Ease of system expansion
Power Distribution Modules provide an option to expand data center power distribution capability as power demands increase.
Modular design
Provides scalability, N+1 redundancy, fast serviceability, and reduced maintenance requirements via self-diagnosing, swappable, and field-replaceable modules.
Smallest footprint
Minimizes your real estate expenses
System mobility
Power distribution units can easily be relocated to accommodate a changing data center environment.
Manageability
Current Monitoring
Monitors the aggregate current draw per power distribution unit.
Network management capability
Full-featured network management interfaces that provide standards-based management via Web, SNMP, and Telnet.
Protection
Safety
Enhance user safety with isolation at all touch points and with positive locking mechanisms that reduce the risk of accidental disconnection
Toolless installation of breakers
Install factory-assembled Power Distribution Modules in under ten minutes - no tools are required
Multiple distribution options
Superior design flexibility enables a wide range of customer requirements to be addressed.
Product Distribution
Antigua and Barbuda, Anguilla, Netherlands Antilles, Argentina, Aruba, Barbados, Bermuda, Bolivia, Brazil, Bahamas, Belize, Canada, Colombia, Costa Rica, Dominica, Dominican Republic, Ecuador, Grenada, French Guiana, Guadeloupe, Guatemala, Guyana, Honduras, Haiti, Jamaica, Saint Kitts And Nevis, Saint Lucia, Madagascar, Martinique, Mauritius, Mexico, Nicaragua, Panama, Peru, Puerto Rico, Paraguay, Reunion, El Salvador, Turks And Caicos Islands, Trinidad and Tobago, United States, Uruguay, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands, Mayotte
Output
Maximum Total Current Draw
278
Input
Input frequency
60 Hz
Input Power
120000 Watts
Load Capacity
100000VA
Maximum Crest Factor
1.4
Maximum Input Current
332A
Maximum Line Current
360A
Physical
Maximum Height
2004MM, 200.4CM
Maximum Width
600MM, 60.0CM
Maximum Depth
1070MM, 107.0CM
Net Weight
409.09KG
Shipping weight
454.55KG
Shipping Height
2150MM, 215.0CM
Shipping Width
1016MM, 101.6CM
Shipping Depth
1220MM, 122.0CM
Color
Black
Environmental
Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 3048meters
Storage Temperature
-15 - 40 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0 - 4572meters
Conformance
Approvals
OSHPD, UL 60950-1
Standard warranty
1 year repair or replace
Sustainable Offer Status
RoHS
Compliant