APC Performance SurgeArrest 6 outlets with 5V, 2.4A 2 port USB charger, 230V Russia

APC Performance SurgeArrest 6 outlets with 5V, 2.4A 2 port USB charger, 230V Russia Front Left
APC Performance SurgeArrest 6 outlets with 5V, 2.4A 2 port USB charger, 230V Russia Front Left
APC Performance SurgeArrest 6 outlets with 5V, 2.4A 2 port USB charger, 230V Russia Front Left
APC Performance SurgeArrest 6 outlets with 5V, 2.4A 2 port USB charger, 230V Russia Front Left
APC Performance SurgeArrest 6 outlets with 5V, 2.4A 2 port USB charger, 230V Russia Front Straight
APC Performance SurgeArrest 6 outlets with 5V, 2.4A 2 port USB charger, 230V Russia Back
APC Performance SurgeArrest 6 outlets with 5V, 2.4A 2 port USB charger, 230V Russia Detailed
APC Performance SurgeArrest 6 outlets with 5V, 2.4A 2 port USB charger, 230V Russia Front Left
APC Performance SurgeArrest 6 outlets with 5V, 2.4A 2 port USB charger, 230V Russia Front Left
APC Performance SurgeArrest 6 outlets with 5V, 2.4A 2 port USB charger, 230V Russia Front Straight
APC Performance SurgeArrest 6 outlets with 5V, 2.4A 2 port USB charger, 230V Russia Back
APC Performance SurgeArrest 6 outlets with 5V, 2.4A 2 port USB charger, 230V Russia Detailed
RoHS
  • Maximum Power Surge Protection for Computers, Notebooks and Other Electronics

  • Includes: User manual

View Product Overview

PM6U-RS Features

Key Features

Nominal Input Voltage
230V
Input Connections
Schuko CEE 7/7P
Cord Length
2meters
APC Performance SurgeArrest 6 outlets with 5V, 2.4A 2 port USB charger, 230V Russia
Maximum Power Surge Protection for Computers, Notebooks and Other Electronics
Includes: User manual
  • EMI and RFI noise filtering
    Reduces line noise that can cause data loss and keyboard errors.
  • IEEE let-through ratings and regulatory agency compliance
    APC surge protectors undergo stringent testing by IEEE, and are awarded "let-through ratings", which indicate the maximum voltage level that can possibly reach your equipment after a surge or voltage spike has passed through an electric surge protector. Lower IEEE let-through ratings indicate better protection and performance. The APC Essential SurgeArrest series offers optimal performance with a let-through rating of less than 330V to 500V for North American products, and a rating of less than 15% for products sold worldwide. All APC products comply with local agency safety requirements, including UL in North America and CE/Kema/Gost/C-tick/A-Tick/Telepermit in their respective regions.
  • Resettable circuit breaker
    Easy recovery from overloads; no need to replace a fuse. (Not available on Wall Tap SKUs)
  • Right Angle Plug
    Right-angle plug for safe, easy connection even behind desks. It’s also wall-mountable for convenient, space-saving placement.
  • USB charging ports
    Simultaneously charge mobile devices, including smartphones and tablets.

SurgeArrest Performance Features & Benefits

Convenience

Transformer Block Spacing
Connect bulky transformer block plugs without covering up other outlets.

Safety

Cord Management
To help organize power cords.
Adjustable Cable Management
Keeps cords and cables neat and organized.
Site wiring fault indicator
In order to work properly, surge suppressors require a correctly wired and grounded outlet. APC surge protectors identify dangerous wiring problems before you plug in your equipment.
Receptacle Shock Safety Shutters
Shutters protect users from accidental contact with unused outlets.
Protection working indicator
SurgeArrest will warn you if its circuitry has been damaged by heavy strike or power line surge and it is unable to provide 100% protection. If still under warranty, APC will then replace your damaged SurgeArrest free of charge.
Overload Indicator
Indicator illuminates when connected equipment draws more power than unit’s capacity. To remedy the condition, unplug less vital equipment.
Fail Safe Mode
Most other surge suppressors continue to let power through even after their circuits have been damaged, leaving your equipment exposed to future surges. APC's SurgeArrest fail safe, which means that once the circuit of an APC SurgeArrest has been compromised the unit disconnects equipment from the power supply ensuring that no damaging surges reach your equipment.

Marketing features

Lightning and Surge Protection
To prevent damage to your equipment from electric power surges and spikes.
Cord Management
Reduces cord clutter.
180 degree Rotating Cord Retainer
A 180-degree rotating cord with strain relief offers flexibility in positioning the SurgeArrest, and in routing the power cord.

Protection

Phone Line Splitter
Allows use of two pieces of equipment at once, such as a modem and phone.
Catastrophic Event Protection
SurgeArrest components such as MOVs and Thermal fuse ensure instantaneous reaction to lightning strikes and wiring faults. If the surge components are damaged due to power spike or over voltage, excess power cannot reach your equipment. Unlike the APC SurgeArrest products, most surge suppressors continue to let power through even after circuits have been damaged, leaving your equipment exposed to other damaging surges.
Noise Filtering
Attenuates EMI/RFI line noise that can cause data errors and keyboard lockups, ensuring better performance of protected equipment.
IEEE let-through rating and UL 1449 compliance
The 'Institute of Electrical and Electronics Engineers' (IEEE) Let-Through Voltage rating is based on a test that subjects a Surge Protector to a 6,000 volt spike. The rating equates to the amount of excess voltage that reaches connected equipment. The lower the number, the better the performance of the Surge Protector is. Underwriter's Laboratory's UL1449 surge protection safety standard uses these ratings to help users gauge performance. UL's best Transient Voltage Surge Suppressor (TVSS) Let-Through Voltage rating is "300V".
Data-line Protection
Protection of data lines (Ethernet, Coaxial and Phone lines) ensures complete protection of your equipment from surges. It is very important to protect your equipment from “back door” electric surges traveling through data lines, as they can be as damaging to your equipment as surges traveling over power lines.

Product Distribution

Armenia, Azerbaijan, Belarus, Georgia, Mongolia, Russia, Tajikistan, Turkmenistan, Ukraine, Uzbekistan

Technical Specifications

Output

Number of Outlets
6.0
Receptacle Style
Schuko CEE 7

Input

Input frequency
50 Hz +/- 5 Hz
Input Power
2300 Watts

Surge Protection and Filtering

Surge energy rating
1836Joules
ts_nm_surge_response
1ns
Peak Current Common Mode
48kAmps
Peak Current Normal Mode
24kAmps

Physical

Maximum Height
62MM, 6.2CM
Maximum Width
272MM, 27.2CM
Maximum Depth
110MM, 11.0CM
Net Weight
0.75KG
Shipping weight
0.89KG
Shipping Height
65MM, 6.5CM
Shipping Width
310MM, 31.0CM
Shipping Depth
165MM, 16.5CM
Color
White
Master Carton Dimensions (Length x Width x Height)
356 x 330 x 406MM
Master Carton Units
12.0
Master Carton Weight
10.68
Units per Pallet
96.0
SCC Codes
10731304313974

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 (Non-condensing) %
Operating Elevation
0 - 15240meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0 - 15240meters

Conformance

Approvals
CE, EAC
Standard warranty
5 year repair or replace

Sustainable Offer Status

RoHS
Compliant

Options

Services