APC Back-UPS CS 475VA

APC Back-UPS CS 475VA Front Left
APC Back-UPS CS 475VA Front Left
APC Back-UPS CS 475VA Front Left
APC Back-UPS CS 475VA Front Left
APC Back-UPS CS 475VA Back
APC Back-UPS CS 475VA Back
APC Back-UPS CS 475VA Front Left
APC Back-UPS CS 475VA Front Left
APC Back-UPS CS 475VA Back
APC Back-UPS CS 475VA Back
  • Best Value Battery Backup & Protection for Business Computers

  • Includes: (2) Detachable IEC C13 to IEC C14 power cords, User manual

View Product Overview

BK475-RS Features

Key Features

Run time for load
Min-max
W
Run time for load
Enter the total load (power draw) of all devices to be protected by the UPS here. Based on the value entered we will estimate the run time that you will have during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down.

The total load (power draw) entered exceeds the maximum value for this product (300 W)

Please enter load to see estimated run time

The total load (power draw) entered is less than the minimum value for this product ({} W)

Max. Capacity Used
Max. Capacity Used
The maximum percentage of UPS capacity used to support your specified load.

Please enter load to see calculated "Max. Capacity Used"

Output power capacity
300 Watts / 500VA
Output Connections
(3) IEC 60320 C13 (Battery Backup)
(1) IEC 60320 C13 (Surge Protection)
Nominal Output Voltage
230V
Nominal Input Voltage
230V
Input Connections
IEC 60320 C14
APC Back-UPS CS 475VA
Best Value Battery Backup & Protection for Business Computers
Includes: (2) Detachable IEC C13 to IEC C14 power cords, User manual

Back-UPS CS Features & Benefits

Availability

Automatic restart of loads after UPS shutdown
Automatically starts up the connected equipment upon the return of utility power.
Cold-start capable
Provides temporary battery power when the utility power is out.
Hot-swappable batteries
Ensures clean, uninterrupted power to protected equipment while batteries are being replaced
Resettable circuit breakers
Enables a quick recovery from overload events.

Convenience

LED status indicators
Quickly understand unit and power status with visual indicators.
Transformer-block spaced outlets
Protect equipment with input transformer blocks without blocking access to other receptacles.
Audible alarms
Provides notification of changing utility power and UPS power conditions
Automatic self-test
Periodic battery self-test ensures early detection of a battery that needs to be replaced.
Battery replacement without tools
Enables fast battery replacement, lowering Mean Time to Repair (MTTR).

Protection

Power conditioning
Protects connected loads from surges, spikes, lightning, and other power disturbances.
Battery-protected and surge-only outlets
Reserves power capacity and run time for connected equipment that require UPS battery back-up while providing surge only protection for less critical equipment

Safety

Safety-agency approved
Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.

Product Distribution

Armenia, Azerbaijan, Belarus, Georgia, Mongolia, Russia, Tajikistan, Turkmenistan, Ukraine, Uzbekistan

Technical Specifications

Output

Max Configurable Power (Watts)
300 Watts / 500VA
Topology
Standby

Input

Input frequency
50/60 Hz +/- 5 Hz Manual switch
Input voltage range for main operations
196 - 280V
Number of Power Cords
1

Batteries & Runtime

Battery type
Lead-acid battery
Typical recharge time
6hour(s)
Replacement Battery
Expected Battery Life (years)
4 - 6
RBC Quantity
1
Battery Charge Power (Watts)
14 Watts

Communications & Management

Control panel
LED status display with load and battery bar-graphs and on line : on battery : replace battery : and overload indicators
Audible Alarm
Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm

Surge Protection and Filtering

Surge energy rating
320Joules
Filtering
Full time multi-pole noise filtering : 5% IEEE surge let-through : zero clamping response time : meets UL 1449

Physical

Maximum Height
165MM, 16.5CM
Maximum Width
91MM, 9.1CM
Maximum Depth
284MM, 28.4CM
Net Weight
5.73KG
Shipping weight
6.73KG
Shipping Height
178MM, 17.8CM
Shipping Width
241MM, 24.1CM
Shipping Depth
368MM, 36.8CM
Color
Beige
Units per Pallet
96.0
SCC Codes
10731304120626

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 3048meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0 - 15240meters
Audible noise at 1 meter from surface of unit
40.0dBA
Online thermal dissipation
19.0BTU/hr

Conformance

Standard warranty
2 years repair or replace

Options

Services