Galaxy VS Seismic Kit for 350mm wide UPS

Galaxy VS Seismic Kit for 350mm wide UPS Front Left
Galaxy VS Seismic Kit for 350mm wide UPS Front Left
Galaxy VS Seismic Kit for 350mm wide UPS Front Left
Galaxy VS Seismic Kit for 350mm wide UPS Front Right
Galaxy VS Seismic Kit for 350mm wide UPS Front Right
Galaxy VS Seismic Kit for 350mm wide UPS Front Straight
Galaxy VS Seismic Kit for 350mm wide UPS Back
Galaxy VS Seismic Kit for 350mm wide UPS Front Left
Galaxy VS Seismic Kit for 350mm wide UPS Front Right
Galaxy VS Seismic Kit for 350mm wide UPS Front Right
Galaxy VS Seismic Kit for 350mm wide UPS Front Straight
Galaxy VS Seismic Kit for 350mm wide UPS Back
  • Seismic kit that includes anchoring brackets and anchors.

View Product Overview

GVSOPT017 Features

Galaxy VS Seismic Kit for 350mm wide UPS
Seismic kit that includes anchoring brackets and anchors.

Product Distribution

United Arab Emirates, Afghanistan, Antigua and Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Austria, Australia, Aruba, Azerbaijan, Bosnia and Herzegovina, Barbados, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Bolivia, Brazil, Bahamas, Botswana, Belarus, Belize, Canada, The Democratic Republic Of Congo, Switzerland, Côte d'Ivoire, Chile, Cameroon, China, Colombia, Costa Rica, Serbia and Montenegro, Cyprus, Czech Republic, Germany, Djibouti, Denmark, Dominica, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, United Kingdom, Grenada, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Guatemala, Guyana, Hong Kong, Honduras, Croatia, Haiti, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Italy, Jamaica, Jordan, Kenya, Cambodia, Saint Kitts And Nevis, South Korea, Kuwait, Cayman Islands, Lebanon, Saint Lucia, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Madagascar, Macedonia, Mali, Myanmar, Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mexico, Malaysia, Mozambique, Namibia, Nigeria, Nicaragua, Netherlands, Norway, New Zealand, Oman, Panama, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Qatar, Reunion, Romania, Russia, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Turks And Caicos Islands, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, Turkey, Trinidad and Tobago, Taiwan, Tanzania, Ukraine, Uganda, United States, Uruguay, Uzbekistan, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands, Vietnam, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

Technical Specifications

Physical

Maximum Height
450MM, 45.0CM
Maximum Width
325MM, 32.5CM
Maximum Depth
50MM, 5.0CM
Net Weight
6.8KG
Shipping weight
6.8KG
Shipping Height
450MM, 45.0CM
Shipping Width
325MM, 32.5CM
Shipping Depth
50MM, 5.0CM

Options

Services