Our Brands

Easy PDU, Switched,ZeroU,16A,230V,(20)C13 & (4)C19, IEC309

Easy PDU, Switched,ZeroU,16A,230V,(20)C13 & (4)C19, IEC309 Front Left
Easy PDU, Switched,ZeroU,16A,230V,(20)C13 & (4)C19, IEC309 Front Left
Easy PDU, Switched,ZeroU,16A,230V,(20)C13 & (4)C19, IEC309 Front Left
Easy PDU, Switched,ZeroU,16A,230V,(20)C13 & (4)C19, IEC309 Front Left
Easy PDU, Switched,ZeroU,16A,230V,(20)C13 & (4)C19, IEC309 Front Right
Easy PDU, Switched,ZeroU,16A,230V,(20)C13 & (4)C19, IEC309 Front Right
Easy PDU, Switched,ZeroU,16A,230V,(20)C13 & (4)C19, IEC309 Back
Easy PDU, Switched,ZeroU,16A,230V,(20)C13 & (4)C19, IEC309 Back
Easy PDU, Switched,ZeroU,16A,230V,(20)C13 & (4)C19, IEC309 Front Left
Easy PDU, Switched,ZeroU,16A,230V,(20)C13 & (4)C19, IEC309 Front Left
Easy PDU, Switched,ZeroU,16A,230V,(20)C13 & (4)C19, IEC309 Front Right
Easy PDU, Switched,ZeroU,16A,230V,(20)C13 & (4)C19, IEC309 Front Right
Easy PDU, Switched,ZeroU,16A,230V,(20)C13 & (4)C19, IEC309 Back
Easy PDU, Switched,ZeroU,16A,230V,(20)C13 & (4)C19, IEC309 Back
RoHS
  • Easy Switched Rack Power Distribution Units (Rack PDU) provide on/off outlet switching, advanced power management, load monitoring and much more features than the ...

  • Includes: Installation guide, User manual, Vertical mounting brackets

View Product Overview

EPDU1116S Features

Key Features

Output Connections
(4) IEC 60320 C19
(20) IEC 60320 C13
Nominal Output Voltage
230V
Nominal Input Voltage
200V, 208V, 230V
Input Connections
IEC 60309 16 A 2P + E
Cord Length
3meters
Easy PDU, Switched,ZeroU,16A,230V,(20)C13 & (4)C19, IEC309
Easy Switched Rack Power Distribution Units (Rack PDU) provide on/off outlet switching, advanced power management, load monitoring and much more features than the average power strip.
Includes: Installation guide, User manual, Vertical mounting brackets
  • Remote Individual Outlet Control
    Remotely manage outlets so users can turn outlets off that are not in use (prevent overloads) or recycle power to locked-up equipment (minimize costly downtime and avoid travel time to equipment).
  • Remote Management Capabilities
    Full-featured network management interfaces that provide standards-based management via Web, SNMP, and Command Line Interface. Allows users to access, configure, and manage units from remote locations to save valuable time. Associated with this feature is the ability to quickly and easily upgrade the firmware via network download to installed units for future product enhancements.
  • Toolless Rack Mounting Capabilities
    Server cases do not require additional tools to mount into NetShelter Enclosures, which allows the users to quickly and easily mount units in the rear of the enclosure.
  • Vertical Mounting Capabilities
    Easily mounts vertically in racks or enclosures and occupies zero U of valuable rack space, which allows more equipment in the rack. Units that mount vertically are optimized to fit in a NetShelter enclosures.

Easy Switched Rack PDU Features & Benefits

Manageability

Network Port Sharing
Connect and manage multiple PDUs from one IP address to simplify and speed deployment while saving the cost required in having a dedicated network connection for each PDU. Manage up to 32 PDUs with 9000 series and up to 4 PDUs with 8000 series.
Local Current Monitoring Display
The aggregate current draw per power distribution unit is displayed on the unit via a digital display. The local digital display helps installers avoid overloaded circuits by providing a visible warning when the current draw is close to the maximum amperage draw of the strip.
Outlet Power Sequencing
Allows users to configure the sequence in which power is turned on or off for each outlet. This helps avoid in-rushes at start-up, which can cause overloaded circuits and dropped loads. Sequencing also allows users to predetermine which piece of equipment is turned on first so other equipment dependant on that unit will function properly.
Network Management Capabilities
Full-featured network management interfaces that provide standards-based management via Web, SNMP, and Telnet. Allows users to access, configure, and manage rack PDUs from remote locations to save valuable time. Associated with this feature is the ability to quickly and easily upgrade the firmware via network download to installed units for future product enhancements.
Remote Individual Outlet Control
Remotely manage outlets so users can turn outlets off that are not in use (prevent overloads) or recycle power to locked-up equipment (minimize costly downtime and avoid travel time to equipment).
Flash Upgradeable
Quickly and easily upgrade firmware via network download for future product enhancements. Eliminates the need to replace products already installed in the field when new features are released.

Adaptability

Rack-Mountable
Includes horizontal, vertical, and toolless-mount varieties. Puts power where it is needed most - in the racks near the equipment.
Single input power source
Supply power from one branch whip to multiple pieces of equipment, conveniently powering rack-mount equipment. Saves time and money during installation by using one branch whip and standard connections.

Product Distribution

United Arab Emirates, Afghanistan, Antigua and Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Australia, Aruba, Azerbaijan, Bosnia and Herzegovina, Barbados, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Bolivia, Brazil, Bahamas, Botswana, Belarus, Belize, The Democratic Republic Of Congo, Switzerland, Côte d'Ivoire, Chile, Cameroon, China, Colombia, Costa Rica, Serbia and Montenegro, Cyprus, Czech Republic, Germany, Djibouti, Denmark, Dominica, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, United Kingdom, Grenada, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Guatemala, Guyana, Hong Kong, Honduras, Croatia, Haiti, Hungary, Indonesia, Ireland, Israel, Iraq, Iceland, Italy, Jamaica, Jordan, Kenya, Cambodia, Saint Kitts And Nevis, South Korea, Kuwait, Cayman Islands, Lebanon, Saint Lucia, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Madagascar, Macedonia, Mali, Myanmar, Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mexico, Malaysia, Mozambique, Namibia, Nigeria, Nicaragua, Netherlands, Norway, New Zealand, Oman, Panama, Peru, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Qatar, Reunion, Romania, Russia, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Turks And Caicos Islands, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, Turkey, Trinidad and Tobago, Taiwan, Tanzania, Ukraine, Uganda, Uruguay, Uzbekistan, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands, Vietnam, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

Technical Specifications

Output

Maximum Total Current Draw
16

Input

Input frequency
50/60 Hz
Number of Power Cords
1
Load Capacity
3680VA
Maximum Input Current
16A

Physical

Maximum Height
1738MM, 173.8CM
Maximum Width
55MM, 5.5CM
Maximum Depth
62MM, 6.2CM
Net Weight
7.3KG
Shipping weight
8.5KG
Shipping Height
1950MM, 195.0CM
Shipping Width
160MM, 16.0CM
Shipping Depth
110MM, 11.0CM
Color
Black

Environmental

Operating Temperature
-5 - 45 °C
Operating Relative Humidity
5 - 95 %
Operating Elevation
0 - 3048meters
Storage Temperature
-25 - 65 °C
Storage Relative Humidity
5 - 95 %
Storage Elevation
0 - 15240meters

Conformance

Approvals
CE, EAC, TÜV
Standard warranty
1 year repair or replace

Sustainable Offer Status

RoHS
Compliant

Options

Services