Share:

TravelPower Adapter with International Plug Kit

TPA90DCI

Description: Universal power adapters for notebook computers and mobile devices.

Includes : 2 prong AC plug , Airplane power plug adapter , Cigarette lighter plug adapter , Compatibility Guide , Notebook adapter tips (Check compatibility guide before purchase) , TravelPower Adapter , USB splitter cable (USB charging cables sold seperately) , User Manual

TravelPower Adapter with International Plug Kit
Discontinued

TPA90DCI Features

TravelPower Adapter with International Plug Kit

  • USB charging ports
    Simultaneously charge mobile devices, including smartphones and tablets.
  • Works with APC TravelPower Case
    For use with APC TravelPower Cases. (Charging feature only)

Universal Power Adapters Features & Benefits

  • Status indicator LED
    LED status indicators for each phase and an audible alarm provide immediate failure notification when surge suppression circuitry has been damaged by a heavy strike or surge.
  • Automobile Adapter
    Charge and power your devices through a single cigarette lighter receptacle.
  • Adapter tips
    Tips are included to connect to most available notebook computer models.
Product Distribution
Product Distribution

Antigua and Barbuda , Anguilla , Netherlands Antilles , Argentina , Aruba , Barbados , Bermuda , Bolivia , Brazil , Belize , Chile , Colombia , Costa Rica , Cuba , Dominican Republic , Ecuador , Falkland Islands , Guatemala , Guyana , Honduras , India , Jamaica , Mexico , Nicaragua , Panama , Peru , Puerto Rico , Paraguay , El Salvador , Trinidad and Tobago , Uruguay , Venezuela , U.S. Virgin Islands

Print Technical Specification

Input

  • Number of Power Cords
    1

Physical

  • Maximum Height
    165mm , 16.51CM
  • Maximum Width
    70mm , 6.99CM
  • Maximum Depth
    37mm , 3.66CM
  • Net Weight
    0.8KG
  • Shipping weight
    1.23KG
  • Shipping Height
    261mm , 26.11CM
  • Shipping Width
    196mm , 19.61CM
  • Shipping Depth
    47mm , 4.7CM
  • Master Carton Units
    16.0
  • SCC Codes
    1073130420814 0

Conformance

  • Approvals
    cUL Listed, CE, FCC Part 15 Class B, RTCA 160D sec21, TUV, UL Listed, VCCI
  • Standard warranty
    2 years repair or replace
Title
Size
Updated On