APC Symmetra RM XR Frame w/4 SYBT2 208/240V

APC Symmetra RM XR Frame w/4 SYBT2 208/240V

SYRMXR4B4

Includes : Rack Mounting Brackets , User Manual

APC Symmetra RM XR Frame w/4 SYBT2 208/240V

Call for More Information
1-305-266-5005
Includes: Rack Mounting Brackets , User Manual

Related Products, Accessories & Services

View all accessories and replacement batteries for this product

SYRMXR4B4 Features

APC Symmetra RM XR Frame w/4 SYBT2 208/240V

  • Hot Pluggable Operation
    Add or remove servers without having to power off the switch.
  • Rack Mount
    1U rackmountable. Hardware included.
  • Status Indicator LED's
    LED status indicators for each phase and an audible alarm provide immediate failure notification when surge suppression circuitry has been damaged by a heavy strike or surge.

Symmetra Battery Systems Features & Benefits

Product Distribution
Product Distribution

Anguilla , Netherlands Antilles , Aruba , Barbados , Bermuda , Bolivia , Brazil , Bahamas , Belize , Canada , Chile , Colombia , Costa Rica , Cuba , Dominica , Dominican Republic , Ecuador , Falkland Islands , French Guiana , Guadeloupe , Guatemala , Guyana , Honduras , Haiti , Jamaica , Saint Kitts And Nevis , Cayman Islands , Saint Lucia , Madagascar , Martinique , Mauritius , Mexico , Nicaragua , Panama , Puerto Rico , Reunion , Saudi Arabia , El Salvador , Turks And Caicos Islands , Trinidad and Tobago , United States , Saint Vincent And The Grenadines , Venezuela , U.S. Virgin Islands , Mayotte

Print Technical Specification

Input

  • Number of Power Cords
    1

Batteries & Runtime

  • Battery type
    Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
  • Included Battery Modules
    4
  • Battery mounting
    Enclosed battery cabinet
  • Expected Battery Life (years)
    3 - 5
  • RBC Quantity
    4

Physical

  • Maximum Height
    178mm , 17.8CM
  • Maximum Width
    483mm , 48.3CM
  • Maximum Depth
    640mm , 64.0CM
  • Rack Height
    4U
  • Net Weight
    110.0KG
  • Shipping weight
    122.74KG
  • Shipping Height
    343mm , 34.3CM
  • Shipping Width
    584mm , 58.4CM
  • Shipping Depth
    813mm , 81.3CM
  • Color
    Black

Environmental

  • Operating Temperature
    0 - 40 °C
  • Operating Relative Humidity
    0 - 95 %
  • Operating Elevation
    0-3000meters
  • Storage Temperature
    -55 - 60 °C
  • Storage Relative Humidity
    0 - 95 %
  • Storage Elevation
    0-15000meters

Conformance

  • Standard warranty
    2 years repair or replace, optional on-site warranties available, optional extended warranties available
Agency Approvals
Title
Size
Updated On
PDF

Size

272KB

Updated On

2018-06-14

UL Listed for Symmetra Battery Systems,Symmetra Power Module,Symmetra RM,Symmetra and complies to UL 1778
PDF

Size

697KB

Updated On

2018-06-14

CSA Certified for Symmetra 1-Phase 4-20 kVA,Symmetra Battery Systems,Symmetra RM and complies to CSA 107.1
Title
Size
Updated On

Category

Sub-Category


(1) Stand Alone PM Visit for (1) UPS up to 40 kVA UPS

Performed at any point for your UPS or cooling system lifecycle, regardless of your service contract status. On-demand services include part replacement services for batteries, parts, reactive time and materials (T&M), etc.

Scheduling Upgrade to 7X24 for Existing PM or Addnl PM Visit for up to 40 kVA UPS

Performed at any point for your UPS or cooling system lifecycle, regardless of your service contract status. On-demand services include part replacement services for batteries, parts, reactive time and materials (T&M), etc.

Scheduling Upgrade to 7X24 for Existing Assembly Service for up to 40 kVA UPS or Battery Frame

A set of service options designed to deliver the vital resources, expertise, and tools needed to quickly and efficiently implement your APC by Schneider Electric solution

1 Year 8HR 7X24 Response Upgrade to Factory Warranty or Existing Service Contract for up to 40 kVA

Comprehensive service packages that allow you to design the coverage you need to operate your solution efficiently, minimize downtime and manage costs.

Scheduling Upgrade to 7X24 for Existing Startup Service for up to 40 kVA UPS or Battery Frame

A set of service options designed to deliver the vital resources, expertise, and tools needed to quickly and efficiently implement your APC by Schneider Electric solution

Service Pack 1 Year Warranty Extension (for new product purchases)

Get an extension of factory warranty coverage beyond the original factory warranty term for peace of mind and protection from failure

Scheduled 5X8 Assembly and Power-Up Service

A set of service options designed to deliver the vital resources, expertise, and tools needed to quickly and efficiently implement your APC by Schneider Electric solution

1 Year 4HR 7X24 Response Upgrade to Factory Warranty or Existing Service Contract for up to 40 kVA

Comprehensive service packages that allow you to design the coverage you need to operate your solution efficiently, minimize downtime and manage costs.

Service Pack 3 Year Warranty Extension (for new product purchases)

Get an extension of factory warranty coverage beyond the original factory warranty term for peace of mind and protection from failure


Show results per page